RB7525 (60 Watt)
Short Type RCS-RB7525 60 Watt |
Model | Motor Wattage |
Frame Width | Max Stroke | Max Speed | Max Vertical Payload |
Max Horizontal Thrust |
Standard | RCS-RB7525-GN | 60W | 75 mm 3" |
300 mm 11.8" |
500 mm/sec 19.7 in/sec |
7 kg 15.4 lbs |
20.8 kgf 203.8 N |
Single Guide | RCS-RB7525-GS | 6 kg 13.2 lbs |
|||||
Double Guide | RCS-RB7525-GD | 5.4 kg 11.9 lbs |
Stroke Lengths: | Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm stroke increments) |
Motor: | AC Servo |
Encoder: | Optical Rotary Incremental |
Repeatability: | ±0.02mm (±0.0008") |
Option: | Medium or High speed |
Design Life: | 5000 km at maximum rated speed, acceleration, payload, and moment. Reductions in any of these factors will significantly extend actuator life. |
Minimum Speed: | 1 mm/sec |
Option: | 1, 3, or 5 meter motor and encoder cables |
All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).
Speed (ballscrew lead) | Medium | High | |
Maximum Vertical Payload: | GN | 7 kg 15.4 lbs |
4 kg 8.8 lbs |
GS | 6 kg 13.2 lbs |
3 kg 6.6 lbs |
|
GD | 5.4 kg 11.9 lbs |
2.4 kg 5.3 lbs |
|
Maximum Horizontal Payload *: | 45 kg 99.2 lbs |
25 kg 55 lbs |
|
Maximum Speed: | 250 mm/sec 9.8 in/sec |
500 mm/sec 19.7 in/sec |
|
Maximum Thrust *: | 20.8 kgf 203.8 N |
10.4 kgf 101.9 N |
* A linear motion guide is required for horizontal use.