Small Type
IF-SA-60 and IF-SA-100
Motors: | 60W AC Servo | 100W AC Servo |
Encoder: | Incremental Optical Encoder | |
Maximum Horizontal Payload: | 5kg | 10kg |
Minimum Speed: | 1 mm/sec | |
Maximum Speed: | 1750 mm/sec | |
Stroke Lengths: | 200 mm to 2000 mm (100 mm stroke increments) |
|
Repeatability: | +/-0.08 mm | |
Timing belt: | Under 0.1mm belt backlash | |
Moment Loads: (Single Slider) |
Ma: 28.4 N*m Mb: 40.2 N*m Mc: 65.7 N*m |
|
(Double Slider, 35mm span) |
Ma: 118.6 N*m Mb: 169.5 N*m Mc: 106.8 N*m |
|
(Double Slider, 60mm span) |
Ma: 142.0 N*m Mb: 203.8 N*m Mc: 106.8 N*m |
|
Overhang Load Length: (Single Slider) |
Ma direction: 450 mm or less Mb, Mc direction: 450 mm or less |
|
(Double Slider, 35mm span) | Ma direction: 1075 mm or less Mb, Mc direction: 1075 mm or less |
|
(Double Slider, 60mm span) | Ma direction: 1200 mm or less Mb, Mc direction: 1200 mm or less |
|
Options: | Alternate Motor configurations, Limit Switch, Creep Sensor, Double Slider |