Note: The ERC Series has been moved to the Obsolete Products Archive.
Notice of Discontinuation for ERC Series - November 2020
RA54, RA64
![]() |
(Basic specifications) | |
Max. Stroke | 300 mm | |
Max. Horizontal Payload | 55 kg (differs according to speed) | |
Max. Vertical Payload | 25 kg (differs according to speed) | |
Max. Speed | 600 mm/sec (differs according to payload) | |
Max. Push Force | 873 N (RA64 with 4mm lead) |