West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Remote I/O Unit

Remote I/O Unit

Introducing the Remote I/O Unit,
Which Allows You to Easily Expand the Number of I/O Points on the Controller

- Capable of Expanding the Number of I/O Points on the Controller
- Small Product Size Easy Installation with DIN Rails
- Easy Connection and Less Cables
- The Front Panel LED Lights Make Unit Status Apparent
- Compatible Controllers

Capable of Expanding the Number of I/O Points on the Controller

The remote I/O units have input-only model (IN specification) and output-only model (OUT specification), and each are equipped with 32 I/O points. You can install a maximum of 8 units (Note 1) each of the IN specification and OUT specification models, for a total of 16 units. The maximum expansion is 256 points (Note 1) for input and 256 points for output.

Capable of Expanding the Number of I/O Points on the Controller Note 1: In the case of SSEL (MSEL and TTA allow a maximum of 7 units each, with 224 points each of input and output points) Note 2: There are two units of the terminal resistance enclosed if IA (IA Net connection board) is selected in the I/O type in the controller model code.

Dimentions Remote I/O Unit

Small Product Size Easy Installation with DIN Rails

The product size is very compact at 25mm (Width) by 90mm (Height) by 98mm (Depth). Installation is very simple using DIN rail mounts.

Easy Connection and Less Cables

Connection between the controller and remote I/O units and among remote I/O units can be conducted with general LAN cables (with Category 5 or higher).

Easy connection and less cables

■ When Remote I/O Units Are Not Used

As the connection between the controller and the terminal block is to be conducted with I/O cable, it is necessary to pay attention to the wiring layout of the cable.

Easy connection and less cables

■ When Remote I/O Units Are Used

I/O cable can be short, and the connection between the controller and I/O units can be conducted with just one LAN cable, which makes the wiring layout nice and tidy.

The Front Panel LED Lights Make Unit Status Apparent

LED lamps make grasp the status The status of the unit can be checked on the status LED lamps mounted in the front panel. ■ PIO input terminal status ■ PIO output terminal status ■ Error status, etc.

Compatible Controllers

compatil three controllers

The remote I/O unit is compatible with three controllers: the SSEL, MSEL, and TTA.

Model List

Name Remote I/O Unit
Type Input Unit (IN Specification) Output Unit (OUT Specification)
External View Remote Input Unit Remote Output Unit
Standard Price - -

Model Code

Remote Model Code

Specifications

Items Specifications (IN /OUT)
Rated Voltage DC24V
Operating Voltage Range DC21.6 ~ 26.4V
Current Consumption IN: 0.16A max. / OUT: 1.6A max.
Number of I/O Points IN: 32 points / OUT: 32 points
Communication Method Half-duplex multi-drop
Baud Rate IN: 12mbps / OUT: 3mbps
Number of Connectable Units IN: 8 units max. / OUT: 8 units max. (SSEL) IN: 7 units max. / OUT: 7 units max. (MSEL & TTA)
Communication Cycle Time IN: 0.627msec (baud rate: 12mbps) OUT: 2.508msec (baud rate: 3mbps)
Total Cable Length (IA Net Connection) IN: 100m (baud rate: 12mbps) OUT: 300m (baud rate: 3mbps)
Size 25mm (W) × 90mm (H) × 98mm (D)
Weight 87g
Electric Shock Protection Class1 basic insulation
Insulation Resistance DC500V 10mΩ
Installation Method DIN rail mount
Ambient Operating Temperature 0 ~ 40°C
Ambient Operating Humidity 20 ~ 85% RH (non-condensing)

Part Names

Remote Part Names
I/O connector

I/O connector

This connector allows 32 points of input or output control signals to be connected.

Station address setting switch (SA rotary switch)

Station address setting switch (SA rotary switch)

This sets the station address. For both the IN and OUT specifications, you can set the position of the rotary switch starting from 0 and up.

Main unit setting DIP switch

Main unit setting DIP switch

Switch 1 sets the baud rate of the network.

Status LED 1 display changeover rotary switch (STS rotary switch)

Status LED 1 display changeover rotary switch (STS rotary switch)

This changes the information displayed on Status LED 1.

FG grounding terminal

FG grounding terminal

This is a terminal to connect the grounding line to prevent electric shock and noise.

Main unit setting confirmation LED

Main unit setting confirmation LED

This will turn on in green while main unit setting confirmation switch is pressed.

Main unit setting confirmation switch

Main unit setting confirmation switch

After changing the position of the stationary address switch or the baud rate setting switch, pressing this switch will make the changes effective. There is no need to reboot the unit.

Status LED 1

Status LED 1

This displays the status of the product in response to the position set with STS rotary switch. Refer to the instruction manual for details.

Status LED 2

Status LED 2

This displays the normal / error status in the communication. Refer to the instruction manual for details.

Status LED 3

Status LED 3

Positions of STS rotary switch are displayed with RS0, RS1 and RS2 LED lamps. Refer to the instruction manual for details.

24V Power supply connector

24V Power supply connector

This is a connector to supply DC24V power to the controller.

IA Net connector

IA Net connector

This connects an IA Net communication cable or terminal resistor. Please connect a terminal resistor to the master controller or remote I/O unit that will be the end of the network.

Dimensions

Dimensions Remote

Get CAD

Download CAD files.

Download CAD

Part Number Ordering Sheet

Model Code Description SSEL CS

img-Model-Code-Description-MSEL-CS

img-Model-Code-Description-TTA-CS

btn-iai-manuals
btn-iai-see-catalogs
Contact our Experts
Shares
Share This