West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

 
Please click " Note for Discontinuation of RCS2-F5D series" for the details.
* Note for discontinuation of RCS2-F5D and the replacement model.
 

ROBO Cylinder Electric Linear Actuator Industrial Automation

RCS2-F5D Flat Type Electric Actuator

RCS2 Banner Arm Linear Electric Actuator Industrial Automation

  • RCS2-F5D Flat Type, Actuator Width 55mm,
    200V Servo Motor, Built-In (Direct-Coupled) Motor Specification
  • RCS2 Arm Type Electric Linear Actuator Industrial Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation


    RCS2-F5D Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-F5D-[1]-60-16-[2]-[3]-[4]-[5]
    60
    16
    Refer to RCS2-F5D pdf
    2.0
    63.8
    50-300
    RCS2-F5D-[1]-60-8-[2]-[3]-[4]-[5]
    8
    5.0
    127.5
    RCS2-F5D-[1]-60-4-[2]-[3]-[4]-[5]
    4
    11.5
    255.1
    RCS2-F5D-[1]-100-16-[2]-[3]-[4]-[5]
    100
    16
    3.5
    105.8
    RCS2-F5D-[1]-100-8-[2]-[3]-[4]-[5]
    8
    9.0
    212.7
    RCS2-F5D-[1]-100-4-[2]-[3]-[4]-[5]
    4
    18.0
    424.3

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    ROBO Cylinder Electric Actuator Selection Points Industrial Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.2G. This is the maximum acceleration.



    RCS2-F5D Stroke and Maximum Speed

    Lead
    Stroke
    50~250mm
    300mm
    16
    800
    755
    8
    400
    377
    4
    200
    188

    (Unit: mm/s)


    RCS2-F5D Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10 (Ball screw speed reduced to half by means of timing belt)
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 4.5 × Mb: 5.4N×m Mc: 4.1N×m
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Flat Electric Actuator Moment Loads Industrial Automation



    RCS2-F5D Options

    Name Model Page
    Brake
    B
    Refer to RCS2-F5D pdf
    Reversed-home Specification
    NM




    RCS2-F5D Controllers

    RCS2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode

    SCON-C-60[1]-NP-2-[2]

    SCON-C-100[1]-NP-2-[2]

    Supports up to 512 positioning points
    512 points

    Single-Phase 100VAC

    Single-Phase 200VAC

    Three-Phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-F5D pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated Serial Communication Type
    64 points
    Pulse-train Input Type
    Dedicated Pulse-Train Input Type
    (-)
    Program Control, 1 or 2-axis Type

    SSEL-C-1-60[1]-NP-2-[2]

    SSEL-C-1-100[1]-NP-2-[2]

    Programmable Type Capable of Operating up to 2 axes
    1500 points
    Program Control, 1 to 6-axis Type

    XSEL-[3]-1-60[1]-N1-EEE-2-[2]

    XSEL-[3]-1-100[1]-N1-EEE-2-[2]

    Programmable Type Capable of Operating up to 6 axes
    4000 points


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This