RCP2W-RA10C Splash-Proof High Thrust Rod Type Electric Actuator

 

ROBO Cylinder Electric Actuator - Intelligent Actuator Robotic Automation

RCP2W-RA10C Splash-Proof
High Thrust Rod Type Electric Actuator

RCA2 Banner High Thrust Rod Type Electric Actuator - Intelligent Actuator

  • RCP2W-RA10C Splash-Proof High Thrust Rod Type,
    Actuator Width 100mm, Pulse Motor, Straight
  • RCP2W High Thrust Rod Type Electric Actuator - Intelligent Actuator Robot Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCP2W Electric Linear Actuators Industrial Automation Robotics




    RCP2W-RA10C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Max Push Force (N) (#)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2W-RA10C-I-86P-10-[1]-P1-[2]-[3]
    10
    ~80
    ~80
    1500
    50-300
    RCP2W-RA10C-I-86P-5-[1]-P1-[2]-[3]
    5
    150
    ~100
    3000
    RCP2W-RA10C-I-86P-2.5-[1]-P1-[2]-[3]
    2.5
    300
    ~150
    6000

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.
    #Refer to RCP2W-RA10C pdf

    RCP2W-RA10C Stroke and Maximum Speed

    Lead
    Stroke
    50-300mm
    10
    250 <167>
    5
    125
    2.5
    63

    *The figures in < > apply when the actuator is used vertically. (Unit: mm/s)


    RCP2W-RA10C Specs

    Item
    Description
    Drive Method
    Ball Screw, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Rod Diameter
    Θ40mm
    Rod Non-Rotation Accuracy
    ±1.0°
    Protective Structure
    IP54
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCP2W-RA10C Options

    Name Model Page
    Flange
    FL
    Foot Bracket
    FT
    Brake
    B
    Cable Outlet Direction
    A1-A3




    RCP2W-RA10C Correlation Diagram
    of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Robot Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.

    (2) With the RCP2W series, the load capacity will decrease as the speed increases due to the characteristics of the pulse motor used in the actuator. Use the correlation diagram of speed and load capacity on the right to check the load capacity at the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.04 G (lead 10), 0.02 G (lead 5) or 0.01 G (lead 2.5). These are the maximum accelerations for the respective lead specifications. Take note that if the rod receives an external force from any direction other than the moving direction of the rod, the detent may be damaged.

    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Related posts:

    1. RCP2-RA10C High Thrust Rod Type Electric Actuator
    2. RCP2W-RA4C / RA6C Splash-Proof Rod Type Electric Actuator
    3. ROBO Cylinder Dust Proof / Splash Proof Electric Actuators
    4. RCAW-RA3C / 3D / 3R Splash-Proof Rod Type 24V Servo Motor Linear Electric Actuator
    5. RCS2W-RA4C / 4D / 4R Splash-Proof Rod Type Motor 200V Servo Motor Linear Electric Actuator