PSEL Type C
The PSEL is a programmable controller for the ROBO Cylinder® RCP2 series actuator. Various control functions are combined into a single unit.
In Program Mode, both the actuator operation and communication with external equipment can be handled by a single controller.
In Positioner Mode, up to 1,500 positioning points are supported. Push-motion operation and teaching operation are also possible.
Type | C | |
Name | Program mode | Positioner Mode |
External view | ![]() |
|
Description | Both the actuator operation and communication with external equipment can be handled by a single controller. When two axes are connected, arc interpolation, path operations, and synchronization can be performed. |
Up to 1,500 positioning points are supported. Push-motion operation and teaching operation are also possible. |
Position points | 1,500 points | |
Number of control axes | Up to 2 axes |
See the ROBO Cylinder Controller List
For more information, please refer to the PSEL Program Controller pdf.