![]()
1. High-speed and high-volume communication
Allows 100Mbps high-speed communication. The communication cycle can be set to each communication group. By setting an appropriate communication cycle to each communication group, high-speed mass transfer is attained.
2. Easy connection with peripherals
EtherNet/IP is a global open field network. It is specified by the ISO/IEC 61158 series and is incorporated by numerous manufacturers. With EtherNet/IP, IAI product can communicate with many peripheral devices.
3. Reduces wiring
EtherNet/IP controllers input and output data to/from the master via an Ethernet cable. This not only reduces the number of wires but also prevents mis-wiring and achieves greater ease of maintenance.
4. Operate by Remote I/O mode (position table movements) or through Direct Control
When operating an actuator you can choose to communicate with the controller in a mode most suited for the application. Remote I/O mode allows the selection of movements that have been predefined (varying positions, speeds, and other conditions) in the controller’s position data table, whereas with Direct Control, these values may be specified directly to the controller from the host.
| PCON-C/CG | ACON-C/CG | |
|---|---|---|
| Connectable actuator | RCP2 series / RCP3 series | RCA series / RCA2 series / RCL series |
| Item | Specification |
|---|---|
| Communication protocol | Dedicated EtherNet/IP protocol (NOTE 3) |
| Communication speed (Note 1) | 10BASE-T/100BASE-T (Auto-negotiation setting is recommended) |
| Communication period | Automatically set according to the master |
| Communication cable length | Not to exceed 100 m between the hub and each node |
| Settable node addresses | 0.0.0.0 ~ 255.255.255.255 (Set as 192.168.0.1 at shipment) |
| Communication cable | Straight cable of category 5e or above (Double-shield cable braided with aluminum tape is recommended) |
| Connectors | RJ45 connector x 1 |
| Connection hub (Note 2) | Switching hub |
The versions of teaching tools supporting EtherNet/IP are listed below:
- PC software: V8.02.00.00 or later
- CON-PT/PD/PG: V1.20 or later
- CON-T/TG: V1.10 or later
- RCM-E/P: V2.20 or later
*If you are using earlier versions of these teaching tools, please contact IAI.
-- Download this page as a PDF --
Related posts: