ASEL Type C
The ASEL is a program controller for the ROBO Cylinder® RCA2 / RCA series actuators. Various control functions are combined into a single unit.
In Program mode, both the actuator operation and communication with external equipment can be handled by a single controller. When two axes are connected, arc interpolation, path operations, and synchronization can be performed.
In Positioner mode, up to 1,500 positioning points are supported. Push-motion operation and teaching operation are also possible.
Type | C | |
Name | Program mode | Positioner Mode |
External view | ![]() |
|
Description | Both the actuator operation and communication with external equipment can be handled by a single controller. When two axes are connected, arc interpolation, path operations, and synchronization can be performed. |
Up to 1,500 positioning points are supported. Push-motion operation and teaching operation are also possible. |
Position points | 1,500 points | |
Number of control axes | Up to 2 axes |
See the ROBO Cylinder Controller List
For more information, please refer to the ASEL Program Controller PDF.