See Catalog | See CAD
Original Post: 2014-11-08, Updated: 2021-10-11
If the PDF is not displayed, please try to click here to download PDF.
Recent Compatible Controllers
This actuator model can be operated with the controllers indicated below. Select the type according to your intended application.
Model | External View | Max number of controlled Axis |
Input Power | Control Method | Max number of positioning points |
||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Positioner | Pulse Train | Program | Network *Option | ||||||||||||||||
DV | CC | CIE | PR | CN | ML | ML3 | EC | EP | PRT | SSN | ECM | ||||||||
ACON-CB/CGB | 1 | DC24V | ● *Option |
● *Option |
- | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | - | - | 512 (Network Spec.: 768) |
|
ACON-CYB/PLB/POB | 1 | ● *Option |
● *Option |
- | - | - | - | - | - | - | - | - | - | - | - | - | 64 | ||
RCON | 16 (ML3,SSN,ECM: 8) |
- | - | - | ● | ● | ● | ● | - | - | ● | ● | ● | ● | ● | ● | 128 (ML3,SSN,ECM: No Position Data) |
||
RSEL | 8 | - | - | ● | ● | ● | ● | ● | - | - | - | ● | ● | ● | - | - | 36000 |