Robo Cylinder RCS Flat Type

RCS-F45 Flat Type Actuator The Flat Type Robo Cylinder is a unique combination of the Rod and Slider type Robo Cylinder designs.

The RCS Flat type is available in two base widths.

  • F45 30 Watt
  • F55 60 Watt
  • F55 100 Watt


F45

Flat Type
RCS-F45
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RCS-F45 300W 95 mm
3.7″
200 mm
7.9″
500 mm/sec
19.7 in/sec
9 kg
19.9 lbs
20.7 kgf
202.9 N
Stroke Lengths: Stroke Lengths: 50 mm (1.9″) to 200 mm (7.9″)
(50mm stroke increments)
Motor: AC Servo
Encoder: Optical Rotary Incremental / Absolute
Repeatability: ±0.02mm (±0.0008″)
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables
Load Moment: Ma: 0.28  Mb: 0.32   Mc: 0.30     kgf/m

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: 9 kg
19.9 lbs
4 kg
8.8 lbs
1.5 kg
3.3 lbs
Maximum Speed: 125 mm/sec
4.9 in/sec
250 mm/sec
9.8 in/sec
500 mm/sec
19.7 in/sec
Maximum Thrust *: 20.7 kgf
202.9 N
10.4 kgf
101.9 N
5.2 kgf
51 N

* A linear motion guide is required for horizontal use.

F55 (60 Watt)

Flat Type
RCS-F55
60 Watt
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RCS-F55 60W 116 mm
4.6″
300 mm
11.8″
800 mm/sec
31.5 in/sec
11.5 kg
25.4 lbs
26 kgf
255.1 N
Stroke Lengths: Stroke Lengths: 50 mm (1.9″) to 300 mm (11.8″)
(50mm stroke increments)
Motor: AC Servo
Encoder: Optical Rotary Incremental / Absolute
Repeatability: ±0.02mm (±0.0008″)
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables
Load Moment: Ma: 0.46   Mb: 0.55   Mc: 0.42     kgf/m

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: 11.5 kg
25.4 lbs
5 kg
11 lbs
2 kg
4.4 lbs
Maximum Speed: 200 mm/sec
7.9 in/sec
400 mm/sec
15.7 in/sec
800 mm/sec
31.5 in/sec
Maximum Thrust *: 26 kgf
255.1 N
13 kgf
127.5 N
6.5 kgf
63.8 N

* A linear motion guide is required for horizontal use.

F55 (100 Watt)

Flat Type
RCS-F55
100 Watt
Model Motor
Wattage
Frame Width Max Stroke Max Speed Max Vertical
Payload
Max Horizontal
Thrust
Standard RCS-F55 100W 116 mm
4.6″
300 mm
11.8″
800 mm/sec
31.5 in/sec
18 kg 43.3 kgf
424.3 N
Stroke Lengths: Stroke Lengths: 50 mm (1.9″) to 300 mm (11.8″)
(50mm stroke increments)
Motor: AC Servo
Encoder: Optical Rotary Incremental / Absolute
Repeatability: ±0.02mm (±0.0008″)
Option: Low, Medium or High speed
Design Life: 5000 km at maximum rated speed, acceleration, payload, and moment.
Reductions in any of these factors will significantly extend actuator life.
Minimum Speed: 1 mm/sec
Option: 1, 3, or 5 meter motor and encoder cables
Load Moment: Ma: 0.46   Mb: 0.55   Mc: 0.42     kgf/m

All speed, payload, and thrust values shown vary based on ballscrew lead selection, either H, M, or L (high, medium, and low speeds).

Speed (ballscrew lead) Low Medium High
Maximum Vertical Payload: 18 kg
39.7 lbs
9 kg
19.9 lbs
3.5 kg
7.7 lbs
Maximum Speed: 200 mm/sec
7.9 in/sec
400 mm/sec
15.7 in/sec
800 mm/sec
31.5 in/sec
Maximum Thrust *: 43.3 kgf
424.3 N
21.7 kgf
212.7 N
10.8 kgf
105.8 N

* A linear motion guide is required for horizontal use.

CE versions also available.




-- Download this page as a PDF --

Related posts:

  1. Robo Cylinder RCS Short Type Specs – RB7525 (60 Watt)
  2. Robo Cylinder RCS Slider Type – Model SM Specs
  3. Robo Cylinder RCS Slim Type Specs – RCS-RA55(R) (60 Watt)
  4. Robo Cylinder RCS Slider Type Specs – Model SMR (100 Watt), (150 Watt)
  5. Robo Cylinder RCS Short Type Specs – RB7525 (30 Watt)