West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ACON-CA_DCON-CA_positioner_controllers

Smart & Small Position Controllers

High functionality and performance is packed in a space-saving, compact body




Shorter cycle time and greater ease of use achieved by new functions

The offboard tuning function lets you set an optimal gain for the load. Furthermore, the simple absolute function has been extended to support the absolute encoders of the RCA series.

Function ACON-CA DCON-CA
Offboard tuning function O
Absolute encoder support O
Simple absolute function O
Vibration damping control function O
Servo monitor function O O
Maintenance function O O
Calendar function O O



dcon-ca_badge

Micro cylinder capable of multi-point positioning to 512 positions

The ultra-compact micro cylinder is tiny enough to replace a small air cylinder and supports up to 512 positioning points. Advanced position settings are possible for transfer, push- motion and up/down applications.
dcon-ca_supports_512_positions



acon-ca_badgedcon-ca_badge

Maintenance timings can be checked using the traveled distance calculation function

The total distance travelled by the actuator is calculated and recorded in the controller, and if the preset distance is exceeded, a signal is output from the controller.
This function can be used to check when to add grease or perform the next periodic inspection.

maintenance-timing-function



acon-ca_badgedcon-ca_badge

Alarm timestamps can be retained by the calendar function

The built-in calendar function (clock function) records alarms and other events with timestamps, which helps analyze the causes of troubles should they occur.
alarm-timestamps



acon-ca_badgedcon-ca_badge

Supporting a comprehensive range of field networks

DeviceNet, CC-Link, PROFIBUS-DP, PROFINET-IO, CompoNet, Mechatrolink (*), EtherCAT and EtherNet/IP are supported. Field network connection allows for wire-saving, direct numerical specification, position number specification and current position read, among others.

devicenet-logoprofibus-logocomponet-logo2profinet-logoethernetip-logocclink-logoethercat-logomechatrolink-logo
(*) Mechatrolink w/o CE conformity yet.


List of Models

I/O type PIO type Pulse-train type Field network type
devicenet-logo cclink-logo profibus-logo componet-logo2 mechatrolink-logo ethercat-logo ethernetip-logo profinet-logo
DeviceNet connection specification CC-Link connection specification PROFIBUS-DP connection specification CompoNet connection specification Mechatrolink connection specification (*) EtherCAT connection specification EtherNet/IP connection specification PROFINET-IO connection specification
I/O type model number NP/PN PLN/PLP DV CC PR CN ML EC EP PRT
ACON-CA Incremental specification O O O O O O O O O O
Simple absolute specifi-cation With absolute battery (AB) O O O O O O O O O
With absolute battery unit (ABU) O O O O O O O O O
No absolute battery (ABUN) O O O O O O O O O
Absolute specification O O O O O O O O O
DCON-CA Incremental specification O O O O O O O O O O

(Note) The simple absolute specification controllers can operate RCA or RCA2 series incremental specification actuators similar to absolute specification actuators.
The absolute specification controller can operate RCA series absolute specification actuators.


Shares
Share This