Dessert Placement Application


IAI Electric Actuator Application Examples

Application Examples with IAI Electric Actuators
Dessert Placement
dessert placement application in automation with IAI electric actuators
Dessert Placement

Actuators
RCP2-RTC-I-28P-30
Controller
RCP2 Controller
  • This machine places desserts into cups
  • Cups travel from left to right, and desserts travel from right to left on the upper conveyor.
  • Once the cups and desserts travel near each other, the rotary actuator rotates up to allow the desserts to be placed into the cups. Once placed, the rotary actuator rotates down to allow the dessert and cup travel to the lower conveyor and to the right
  • Previously, air-rotary actuators were used and it was difficult to adjust switching from the middle position and to accommodate dessert variety.

Back to IAI electric actuator application examples

See the energy efficient ROBO Cylinder Electric Actuator Lineup

ROBO Cylinder Electric Actuator Visual Index




-- Download this page as a PDF --

Related posts:

  1. Vision Inspection Conveyor System Application
  2. Food Packing Application
  3. 3-axes Inspection Application
  4. Food Processing Example Application
  5. Cake Cutting Application