Stopper Cylinder
Lineup
5 Electric Stopper Cylinders are available from IAI
Ideal as a workpiece-stopper on a conveyor line without air source.
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 30kg
■ Max. Collision Speed: 30m/min. ...
Feature Summary:
■ Low Cost
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
EC Stopper EC-ST15
Feature Summary:
■ Easy Operation
■ Max. Work Piece Weight: 50kg
■ Max. Collision Speed: 40m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 25kg
■ Max. Collision Speed: 20m/min. ...
Feature Summary:
■ ROBO Cylinder family
■ Max. Work Piece Weight: 80kg, 150kg
■ Max. Collision Speed: 40m/min. ...
ELECYLINDER® Slider Type – Long stroke supported (CE0293-2.1A)
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! New Side-mounted motor Long-stroke Slider Types added.
ELECYLINDER® Slider Type – Long stroke supported (CE0293-1A)
The new Long-stroke ELECYLINDER® Slides a 51kg Payload a Long Way – Up to 1,500mm! What is the secret of the Long-stroke?
Ultra-Mini ELECYLINDER® CE0297-1A
The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!