The Rod Type Robo Cylinder is designed for applications involving controllable vertical motion. The slim type features cross sectional dimensions similar to those of air cylinders.
The RCS Slim actuators are also available in Guided and Folded Motor configurations.
Select from the following models:
- RA-35 35 mm Frame 20 Watt
- RA-45 45 mm Frame 30 Watt
- RA-55 55 mm Frame 60 Watt
- RA-55 55 mm Frame 100 Watt