1: The same actuator mounting brackets used on air cylinders, such as foot, trunnion and clevis brackets, are available
as options.
2: Select a desired motor installation method from three types; coupling, built-in (direct coupling) and reversing.
3: An optional sensor is available for checking if home return has completed without fail.