West 800-736-1712 | Central 800-944-0333 | East 888-354-9470

New Products and Updates – 1

Product Overview 29.5A

Product Overview 30.5A

Catalog #: CE0033-30.5A (0618)
Pages: 8 | File Size: 4.2 MB
Last Updated: 06/13/2018

See what IAI has to offer! Discover our full range of motion control systems, including the New ELECYLINDER®, SCARA robots, Cartesian robots, linear actuators, table top robots, intelligent controllers & software, and ROBO Cylinder® electric actuator — the smart alternative to air.
New ELECYLINDER® types have been added to the series: Mini Rod, Mini Table, High Rigidity Slider, Radial Cylinder, and Waterproof type.

Product Overview 29.5A

General Catalog 2017 Technical Reference

Catalog #: CE0303-1.5A (0718) General Catalog 2017_Technical Reference
Pages: 238
File Size: 7.1 MB
Last Updated: 07/16/2018

Product Overview 29.5A

ISB/SSPA Single-axis Series

Catalog #: CE0172-2.5A-UST-1-0618 (0618)
Pages: 80
File Size: 7.7 MB
Last Updated: 06/29/2018

A major revamp of the single-axis robot IS series with improvements all around- from preciseness, rigidity and payload capacity to speed and acceleration/deceleration
* Improved preciseness
* Improved rigidity
* Performance upgrade

Product Overview 29.5A

RCP6(S)-GRST Long Stroke Gripper type

Catalog #: CE0260-1A (0618)
Pages: 24
File Size: 2.3 MB
Last Updated: 06/20/2018

* Long stroke gripper is ideal for grasping large workpieces
* High grip force of up to 440N
* Equipped with a Battery-less absolute encoder as standard
* Built-in controller type available

IXA

GRS Solenoid Gripper type

Catalog #: CE0258-1A (0618)
Pages: 12
File Size: 1.8 MB
Last Updated: 06/13/2018

* Small, affordable, easy to operate!
* Low price
* ON/OFF control with a single wire
* Long life

IXA

EC High Rigidity Radial Cylinder type

Catalog #: CE0257-1A (0618)
Pages: 8
File Size: 2.2 MB
Last Updated: 06/13/2018

* Built-in ball circulating linear guide has evolved into a 4-row guide!
* The era of built-in guides has begun.

IXA

RCON System

- Product details are coming soon -

* Controllable axis: 1 ~ 16
* Takes approx. 1/5 of the installation space of conventional units.
* Contributing to cost reduction
* Highly extendable Unit-linkage system
* Compatible with all 24V type actuators

*Please contact us if you are interested in this product.

IXA

RCS4 / RCS4CR ROBO Cylinder®

Catalog #: CE0255-1A (0418)
Pages: 166
File Size: 43.1MB
Last Updated: 4/5/2018

* Robo Cylinder with Battery-less Absolute Encoder as Standard
* Home return not required
* Battery replacement not required
* An abundant lineup of 54 models

IXA

IXA SCARA Robot

Catalog #: CE0256-2A (0318)
Pages: 32
File Size: 6.5MB
Last Updated: 3/2/2018

* Fastest in the Industry
* Achieves lower price
* Low Vibration, accurate positioning
* Equipped with a battery-less Absolute Encoder as standard

ELECYLINDER

EC ELECYLINDER®

Catalog #: CE0250-5A (0218)
Pages: 40
File Size: 24MB
Last Updated: 2/6/2018

* Simple Model selection
* High performance- A.V.D.
* Faster cycle time
* Reduces momentary stops on the production line.

RCS3 Servo Press

RCS3 Servo Press Compatible ROBO Cylinder with Load Cell

Catalog #: CE0237-3A (0118)
Pages: 52 | File Size: 12 MB
Last Updated: 01/26/2018

* Rod type actuators that can be used for simple pressing
* High-payload Rod Type also available

The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for hydraulic equipment.

 

View All Product Types

Login Area & Phone Support

manuals-cad-linkdistrib-login-linkiai-support-lines
Western US: 800-736-1712
Central US: 800-944-0333
Eastern US: 888-354-9470
 


CONTACT OUR EXPERTS





Your Name *(required)

Your Email *

Your Phone# *

What is the best way to contact you?
EmailPhone

Are you using IAI product?
YesNo

Your Company

Your Title

Street Address

City

State/Region *

Zip/Postal Code *

Country *

District/County (if any)


Inquiry Category *

Subject *

Your Message *

Your Preferred Distributor Name (if any)

Additional Interest


Verification Quiz *
(Please type in the correct answer.)


*( A confirmation email will be sent to
your email address automatically. )

Read more about how we use your info > here


Shares
Share This