West 800-736-1712 | Central 800-944-0333 | East 888-354-9470

New Products and Updates – 1

Product Overview 30.8A

Catalog #: CE0033-30.8A Overview (0319)
Pages: 8 | File Size: 3.4 MB
Last Updated: 03/09/2019

See what IAI has to offer! Discover our full range of motion control systems, including the New ELECYLINDER® (added to the series: Mini Rod, Mini Table, High Rigidity Slider, Radial Cylinder, and Waterproof type), SCARA robots, Cartesian robots, linear actuators, table top robots, intelligent controllers & software, and ROBO Cylinder®.

ELECYLINDER

Catalog #: CE0250-9A (0619)
Pages: 124 | File Size: 18.2 MB
Last Updated: 06/24/2019

We're ushering in a new era of easy electric cylinders.
Simple / High performance / Profitable / Wireless
Equipped with a Battery-less absolute encoder.

New additions:
- Small type
- Small type Radial Cylinder
- Side-mounted Motor type

RCON

Catalog #: CE0264-1A (0619)
Pages: 40 | File Size: 9.3 MB
Last Updated: 06/24/2019

Save space inside the control panel.
RCON is recommended for actuators with two axes or more.
Save up to 85% of control panel space.
- Up to 16 axes of actuators can be connected
- Can be connected to various field networks.
- Predictive maintenance/preventative maintenance function

NSA Rotating Nut type Actuator

Catalog #: CE0266-1A (0619) )
Pages: 32 | File Size: 5.5 MB
Last Updated: 06/03/2019

Ultra-high speed with long stroke.
The very latest rotating nut type actuator -NSA.
Equipped with a Battery-less absolute encoder.
- Stroke: 2,300mm
- Max. speed: 2,500mm/s
- Max. payload: 120kg

IAI Robot Lineup Guide

Catalog #: CE0033-32A Lineup (0319)
Pages: 8 | File Size: 3.8 MB
Last Updated: 03/28/2019

Introducing a new simplified guide that summarizes the IAI Products Lineup in an easier-to-read format.
It presents IAI's main products categorized by actuator type.
NOTE: This does not contain every actuator/robot series like the Products Overview Brochure does.

General Catalog 2018 Technical Reference

Catalog #: CE0304-1A (0319)
Pages: 250
File Size: 9.4 MB
Last Updated: 03/06/2019

RCP6-RTFML Hollow Rotary

Catalog #: CE0261-1A
Pages: 12 | File Size: 3.2 MB
Last Updated: 01/09/2019

  • Slim and lightweight with large-diameter hollow shaft of φ49, suitable for combined axes
  • Thin type with rotation part 47mm thickness, with unit weight of 2.2 kg
  • Can be combined with Cartesian axis, Gripper or Wrist Unit

RCP6-RTCK Rotary Chuck

Catalog #: CE0262-1A
Pages: 28 | File Size: 3.9 MB
Last Updated: 01/09/2019

  • Can be rotated to any angle
  • Motorized rotation and gripping consolidated into a single unit
  • Multipoint positioning of the rotation part
  • Compact size
  • Highly flexible installation

2018 General Catalog Controller

Catalog #: CE0304-1.5A (1218)
Pages: 265
File Size: 30.7 MB
Last Updated: 12/14/2018

ISB/SSPA Single-axis Series

Catalog #: CE0172-2.5A-UST-1-0618 (0618)
Pages: 80
File Size: 7.7 MB
Last Updated: 06/29/2018

New Models added! - A major revamp of the single-axis robot IS series with improvements all around.
*Improved preciseness, *Improved rigidity, *Performance upgrade *New Cleanroom Types

RCP6(S)-GRST Long Stroke Gripper type

Catalog #: CE0260-1A (0618)
Pages: 24
File Size: 2.3 MB
Last Updated: 06/20/2018

*Long stroke gripper is ideal for grasping large workpieces
*High grip force of up to 440N
*Equipped with a Battery-less absolute encoder *Built-in controller type available

GRS Solenoid Gripper type

Catalog #: CE0258-1A (0618)
Pages: 12
File Size: 1.8 MB
Last Updated: 06/13/2018

* Small, affordable, easy to operate!
* Low price
* ON/OFF control with a single wire
* Long life

EC High Rigidity Radial Cylinder type

Catalog #: CE0257-1A (0618)
Pages: 8
File Size: 2.2 MB
Last Updated: 06/13/2018

* Built-in ball circulating linear guide has evolved into a 4-row guide!
* The era of built-in guides has begun.

RCS4 / RCS4CR ROBO Cylinder®

Catalog #: CE0255-1A (0418)
Pages: 166
File Size: 43.1MB
Last Updated: 4/5/2018

* New Servo Motor Type
* Robo Cylinder with Battery-less Absolute Encoder
* Home return not required, Battery replacement not required
* An abundant lineup of 54 models

IXA

IXA SCARA Robot

Catalog #: CE0256-2A (0318)
Pages: 32
File Size: 6.5MB
Last Updated: 3/2/2018

* Fastest in the Industry
* Achieves lower price
* Low Vibration, accurate positioning
* Equipped with a battery-less Absolute Encoder

RCS3 Servo Press

RCS3 Servo Press Compatible ROBO Cylinder with Load Cell

Catalog #: CE0237-3A (0118)
Pages: 52 | File Size: 12 MB
Last Updated: 01/26/2018

* Rod type actuators that can be used for simple pressing
* High-payload Rod Type also available

The high-precision position control enables easy adjustment of the push force and the position control.

 
View All Product Types

Login Area & Phone Support

manuals-cad-linkdistrib-login-linkiai-support-lines Western US: 800-736-1712 Central US: 800-944-0333 Eastern US: 888-354-9470

 


CONTACT OUR EXPERTS






Your Name *(required)

Your Email *

Your Phone# *

What is the best way to contact you?
EmailPhone

Are you using IAI product?
YesNo

Your Company

Your Title

Street Address

City

State/Region *

Zip/Postal Code *

Country *

District/County (if any)


Inquiry Category *

Subject *

Your Message *

Your Preferred Distributor Name (if any)

Additional Interest


Verification Quiz *
(Please type in the correct answer.)


*( A confirmation email will be sent to
your email address automatically. )

Read more about how we use your info > here


Shares
Share This