Notice for discontinuation of RCP2-RA10C series (RCP2-RA10C, RCP2W-RA10C, RCP2-RFA, RCP2-RFW)
Notice for discontinuation of RCP2-RA10C series. Applicable Models: RCP2-RA10C, RCP2W-RA10C, RCP2-RFA, RCP2-RFW – End of Order Date: October 6th, 2027 (261013-01)
Discontinuation Chart (Updated October, 2026)
Chart of Discontinuation of production, repair availability, successor product information
Notice for discontinuation of RCP2-HS series (High-speed Slider Type)
Notice for discontinuation. Applicable models: RCP2-HS8C, RCP2-HS8R, RCP2-HSM, RCP2-HSMR, RCP2CR-HS8C, Replacement models: RCP6-SA8,RCP6CR-SA8C series *Please note that there is no compatibility regarding external dimensions, selectable stroke
range, or location and size of mounting holes. (251218-01)
Notice of change in end cap of RCP6-HSA6C and RCP6-HSA7C
Notice of change in end cap. Applicable models: RCP6-HSA6C and RCP6-HSA7C, Reason: To improve customer’s convenience. (241025-01)
Notice for discontinuation of ICSA and ICSPA series
Notice for discontinuation. Applicable models: ICSA and ICSPA series, Replacement models: ICSB and ICSPB, *The size and the performance are different (240918-01)
Notice: Specification change of motor/encoder cable for ROBO Cylinder
Notice: Specification change of motor/encoder cable for ROBO Cylinder. Applicable Models: CB-ACS-MPA□□□, CB-RPSEP-MPA□□□, CB-APSEP-MPA□□□(-LC), CB-PCS-MPA□□□, CB-RCAPC-MPA□□□(-RB), CB-CFA3-MPA□□□(-RB), CB-CAN-AJ002 (2410612-01)
Discontinuation Notices for RCB-GW unit
Discontinuation Notices for RCB-GW – CC/DV/PR – End of order date: May 13, 2024, End of service target: June 23, 2033, Replacement Model: RCON + GW unit (*Not compatible)
Discontinuation Notices for SSEL-CS controller and Differences when replacing SSEL-C/CS with RSEL
Discontinuation Notices for RCP2 with 56 series motor, replacement precautions for RCP4 series and RCP2 56_ series motor integrated actuator chart
Notice for discontinuation of RCA-SS4D, RCA-SS5D, RCA-SS6D (RCA steel base specification)
Notice for discontinuation. Applicable models: RCA-SS4D, RCA-SS5D, RCA-SS6D (RCA steel base specification). (240209-01)
Notice of change in SIO cable wire material
There are no changes in performance. Applicable models: CB-RCA-SIO, CB-RCB-SIO, CB-RCB-CTL002, CB-CON-LB, IA-OS-C, RCM-101-USB
Discontinuation Notices for RCA2 Mini type (Initial model)
Discontinuation Notices for RCA2 Mini type (Initial model) – The same table type shape RCA2-T□A(3/4)NA series (latest part) is the replacement model for the table types. There are no changes to the body dimension, and install mounting hole position etc.
Discontinuation Notices for RCP2 with 56 series motor and replacement precautions for RCP4 series
Discontinuation Notices for RCP2 with 56 series motor, replacement precautions for RCP4 series and RCP2 56_ series motor integrated actuator chart






