West 800-736-1712 | Central 800-944-0333 | East 888-354-9470

RCS4 Servo Motor ROBO Cylinder

RCS4 Servo Motor ROBO Cylinder

With an absolute encoder, there is no need to remove the workpiece and do a home return after an emergency stop. A Radial Cylinder type and a Wide Slider type have built-in linear guides designed to deal with high load moments in the pitching, yawing, and rolling directions.

Wrist Unit WU

Wrist Unit WU

Rotating joint 2-axis Wrist Unit is now available! WU Series Ideal for reducing costs when 6-axis robot is not necessary.   Download the Full Catalog Sign up for email updates CONTACT OUR EXPERTS DOWNLOAD MANUALS DOWNLOAD FULL CATALOG FeaturesApplicationsModel Spec...
Easy Automation Concept Vol.1 Videos

Easy Automation Concept Vol.1 Videos

Example Video #01: Fastening bottle caps - Air Cylinder vs IAI's ROBO Cylinder (Japanese Version) Fastening bottle caps This is equipment for press-fitting plastic caps for bottles. Point 1: Cycle time reduction accomplished Point 2: Defective rate improved...