West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

High-Precision & High-Speed Single Axis Robot

ISB/SSPA Series

ISB, ISPB, SSPA, ISDB, ISPDB, ISDBCR, ISPDBCR, SSPDACR, ISDACR, ISPDACR, ISBCR, ISPDBCR

A major revamp of the single-axis robot IS series with improvements all around - from preciseness, rigidity and payload capacity to speed and acceleration/deceleration.

1. Improved Preciseness
The positioning repeatability is twice as high as with a similar conventional product.

Due to an improved preciseness of the guide, the dynamic straightness of the slider is now 0.015 mm/m or less. (*)
* based on the SSPA of high straightness, precision specification. Refer to P.12 of the product catalog for details.
  Conventional Product   ISB series
Standard Specification: ±0.02 mm ±0.01 mm
High-Precision Specification: ±0.01 mm ±0.005 mm
CookieDurationDescription
cookielawinfo-checkbox-analytics11 monthsThis cookie is set by GDPR Cookie Consent plugin. The cookie is used to store the user consent for the cookies in the category "Analytics".
cookielawinfo-checkbox-functional11 monthsThe cookie is set by GDPR cookie consent to record the user consent for the cookies in the category "Functional".
cookielawinfo-checkbox-necessary11 monthsThis cookie is set by GDPR Cookie Consent plugin. The cookies is used to store the user consent for the cookies in the category "Necessary".
cookielawinfo-checkbox-others11 monthsThis cookie is set by GDPR Cookie Consent plugin. The cookie is used to store the user consent for the cookies in the category "Other.
cookielawinfo-checkbox-performance11 monthsThis cookie is set by GDPR Cookie Consent plugin. The cookie is used to store the user consent for the cookies in the category "Performance".
viewed_cookie_policy11 monthsThe cookie is set by the GDPR Cookie Consent plugin and is used to store whether or not user has consented to the use of cookies. It does not store any personal data.
Functional
Performance
Analytics
Advertisement
Others
Shares