IAI Robot Catalogs Search Index
Product specifications may change depending on the model year. Please contact IAI for the latest information.
Click on a catalog name
to download the PDF.
Category | Environment Covered | Models | Edition | Catalog # | Pgs | Last Updated |
||
---|---|---|---|---|---|---|---|---|
ELECYLINDER | Standard | Long stroke Slider Type (Standard): (with Digital speed controller): Long stroke supported High Rigidity Slider (Standard): (with Digital speed controller): New Long stroke supported Side-mounted motor Slider (Standard): New (with Digital speed controller): New Long stroke supported High rigidity Side-mounted motor (Standard): New (with Digital speed controller): | ELECYLINDER® Slider Type - Long stroke supported New Slider Types Added - Long stroke supported Side-mounted motor type - Long stroke supported High rigidity Side-mounted motor type Compact with Long Stroke Usable even in locations with limited installation space. High Rigidity A built-in four-row ball circulating type linear guide supports heavy weights and large overhangs. Unlimited Installation Orientation for vertical, horizontal, and ceiling mounting. | 2.2A | CE0293-2.2A (2024JAN) | 88 | 2024-01 (2023-06) |
|
ELECYLINDER | Cleanroom | Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: Standard: with Digital speed controller: NEW Long Stroke: NEW Long Stroke with Digital speed controller: High Rigidity: High Rigidity with Digital speed controller: NEW Mid-supported High Rigidity: NEW Mid-supported High Rigidity with Digital speed controller: High Rigidity: High Rigidity with Digital speed controller: NEW Mid-supported High Rigidity: NEW Mid-supported High Rigidity with Digital speed controller: Wide type: Wide type with Digital speed controller: Wide type: Wide type with Digital speed controller: | ELECYLINDER® Cleanroom Specification Added New Long Stroke type and Mid-support type ISO Class 2.5/3 compliant (ISO 14644-1) The cleanroom wide slider type supports high load moment and large overhang. Recommended for use in the semiconductor, food product, chemical, and cosmetics industries! | 3A | CE0281-3A (2023APR) | 88 | 2023-04 | |
Gripper | Standard | RCP6(S)-GRST Long stroke gripper type * Long stroke gripper is ideal for grasping large workpieces * High grip force of up to 440N * Equipped with a Battery-less absolute encoder as standard * Built-in controller type available Learn More | 1A | CE0260-1A (0618) | 24 | 2018-06 | ||
Gripper | Standard | NOTE: PSEL, ASEL, SSEL controllers updated to PSEL-CS, ASEL-CS, & SSEL-CS controllers. | RCP2-GRSS/ GRLS Small Gripper Slide/Lever Types Brochure New motorized grippers achieve high grip force and long stroke in a compact body. (Compact, Mini, Small Size) | 2A | CJ0124-2A-UST-2-0708 | 4 | 2008-07 | |
Single-Axis Actuator | Standard | NSA Rotating Nut Type Actuator Catalog Ultra-high speed with long stroke. The very latest rotating nut type actuator -NSA. Equipped with a Battery-less absolute encoder. - Stroke: 2,300mm - Max. speed: 2,500mm/s - Max. payload: 120kg Learn More * Notice of addition of NSA cable track receiver (track catcher) Applicable Models: NSA series with the stroke of 1800mm or more (NSA-LXMM, NSA-LXMS, NSA-WXMM, NSA-WXMS) | 2A | CE0266-2A (2020AUG) | 72 | 2020-08 | ||
Single-Axis Actuator | Standard | * The above original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers | *The following catalog is showing NS series with old part numbers. | * The original part numbers for NS series are changed due to the discontinuation of original encoder. * Notice for new part numbers and controllers * The following catalog is showing NS series with old part numbers. NS Rotating Nut Linear Actuator Catalog A nut rotating single-axis actuator that provides long stroke and high speed. Maximum speed of 2400mm/s and a maximum acceleration of 1G greatly reduces cycle time. * Notice for Change of External View of NS-LXMXSA Please also check NSA series | 4A | CJ0108-4A-1-UST-0709 | 24 | 2009-07 |
Cartesian Multi-axis | Standard | * The above original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers | *The following catalog is showing ICSPA series with old part numbers. | * The original part numbers for ICSPA series are changed due to the discontinuation of original encoder of NS actuator that was used as the component axis. * Notice for new part numbers and controllers * The following catalog is showing ICSPA series with old part numbers. NS-ISA / LSA-ISA Multi-Slider Type Cartesian System Catalog Multi-slider Type Cartesian robots both in the NS and LSA Linear Servo. Available in 2 to 6 axes, the high performance actuators will enable operations requiring long stroke and high acceleration / deceleration. | 2A | CJ0019-2A-UST-4-0310 | 72 | 2010-03 |
SCARA Robot | Standard | High Payload & Long Stroke type: Applicable controller: | IXA High Payload & Long Stroke SCARA Robot Catalog Introducing the New High Payload IXA Series SCARA Robot. * Maximum Payload 50kg * Arm Length 1,200mm * Verticle Stroke 400mm * Standard Cycle Time 0.61 seconds * Collision Detection function * Battery-less Absolute Encoder as standard Learn More SCARA Robot Lineup Page | 1A | CE0287-1A (2021OCT) IXA Series Lineup IXALineupChart (2022NOV) | 24 | 2021-10 | |
SCARA Robot | Standard Dust-proof Splash-proof | Standard Type: High-speed Type: Applicable controllers: | IXA SCARA Robot Catalog Introducing the New High-speed IXA Series SCARA Robot. New Models Added! * Fastest in the Industry * Achieves Lower Price * Low Vibration, Accurate Positioning * Equipped with a Battery-less Absolute Encoder as standard * Compliance Control and Collision Detection Function Learn More SCARA Robot Lineup Page (The page has information and links to available catalogs for several different specifications including Standard, High-speed, Long stroke, High payload, Dust / Splash-proof and cleanroom.) | 5A | CE0256-5A (2024FEB) IXA Series Lineup IXALineupChart (2022NOV) | 92 | 2024-02 |