West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

IAI Robot Catalogs Search Index

Product specifications may change depending on the model year. Please contact IAI for the latest information.
Filter by category below.
To cancel selection, click it.
Click here to reset and show all.
 
Click on a catalog name
to download the PDF.
Type in the search box to
filter by name or description.
Click here to reset and show all.

Category

Environment Covered

Models

Cover Image (View PDF)

Catalog Name (Right-click to save PDF)

Edition

Catalog #

Pgs

Last Updated

ELECYLINDERCleanroomEC Ultra Large Slider Cleanroom Spec:
EC-S10?CR | EC-S10X?CR | EC-S13?CR | EC-S13X?CR | EC-S15?CR | EC-S15X?CR | EC-S18?CR | EC-S18X?CR | EC-S18?PCR | EC-S18X?PCR
EC Ultra Large Slider CleanroomEC Ultra Large Slider Cleanroom Specification Flyer

EC Ultra Large Slider Cleanroom Specification Flyer

Achieves a high level of cleanliness (ISO Class 2.5) as a general-purpose drive mechanism.
- 2800mm stroke makes it one of the largest sliders in the industry!
- Max Horizontal Payload: 400 kg.
- Max Vertical Payload: 65 kg.
 
1AFE_EC-ultra-large-slider-cleanroom_1A (2026MAY)22026-05
Shares
Share This