West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

September 14, 2022
Move your 50kg payload further with the Long-stroke EC Slider- Up to 1,500mm!
Genaral Catalog 2021 Controller CE9001 8 1A H1 799x1034 1

ELECYLINDER® Slider Type - Long stroke

Catalog #: CE0293-1A (2022JUL)
Pages: 52 | File Size: 4.6 MB
Last Updated: 2022-07

Longer Stroke Achieved in Compact Housing
Usable even in locations with limited installation space.

High Rigidity and Long Stroke
A built-in four-row ball circulating type linear guide supports heavy weights and large overhangs.

Unlimited Installation Orientation
for vertical, horizontal, and ceiling mounting.

IAI Sales & Tech Support Lines
Please call IAI America from 8:30 am to 5:00 pm at these locations:

Eastern U.S. office: (678) 354-9470
Central U.S. office: (800) 944-0333
Western U.S. office: (800) 736-1712

Outside office hours, please use our contact form.

Shares
Share This