West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

 

Simple Operation without Programming

You can quickly setup ELECYLINDER® just by entering data. You can also operate it with ON / OFF signals, like a solenoid valve.
No time-consuming programming is necessary.

 

Easily Register the Start and End Points at Any Position

Settings1 english

 

 

Avd abbreviation

Easily Adjust AVD Settings Individually

Enter the movement conditions.

Air cyl operation Air cylinders adjust velocity by adjusting the air flow rate using flow valves. Fine adjustment of velocity, acceleration and deceleration is not available.
Ele cyl operation With the ELECYLINDER®, AVD can be entered individually in percentages to apply adjustments.

 

 

Easily Repairable in the Event of a Breakdown

Troubleshooting can be performed using the teaching pendant.
Device stoppage causes and countermeasures are displayed.
In nearly all cases, just replace the motor or controller circuit board yourself and the unit will recover.
Trouble shoot pendant

 

 

Easily Reduce Cycle Time

Air cylinders cannot operate at high velocity due to the impact at stroke ends which occurs when excess velocity is applied.
The ELECYLINDER® can start and stop smoothly at high velocity, reducing cycle time.
Cycle time reduced

 

 

Reduces Electricity Bills

Power consumptionThe difference in the rate of power consumption for the ELECYLINDER® and air cylinders depends on the operational frequency. The higher the operational frequency, the more effective the energy-saving becomes.
Based on tests conducted by IAI, the ELECYLINDER®'s power consumption under the following conditions is 1/6 that of air cylinders.
Operating conditions

 
 

ec digital controller banner 4 w1200
ec rotary 3 300x300 1
Rotary Type
ec belt type 300x300 1
Belt Driven Type
ec stopper 300x300 1
Stopper Cylinder Lineup

EC-ST15/
ST15ME

ec introcatalog 300x300 1
EC Introduction Catalog
ec main catalog 300x300 1
EC Main Catalog
Click Here to see All ELECYLINDER® Catalog News
 
Ultra-Mini ELECYLINDER® CE0297-1A

Ultra-Mini ELECYLINDER® CE0297-1A

The modular Ultra-Mini ELECYLINDER® with a built-in controller can do big things! You can even keep spares in your pocket!

ELECYLINDER® Wide Slider Type CE0280-3A

ELECYLINDER® Wide Slider Type CE0280-3A

The wide body is equipped with a built-in ball circulating type linear guide. It is most suitable for heavy workpieces and large overhang applications.

Please Click Here to Contact Us for Your Inquiry




Shares
Share This