West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

 
DD Direct Drive Motor

Direct Drive Motor DDA

Catalog #: CE0242-1.1A (2023JUN)
Pages: 20
File Size: 6.8MB
Last Updated: 6/14/2023

High speed, high payload, high accuracy, and easy to control.
Cleanroom type is also available.
Introducing the direct drive motor DDA Series boasting ultimate usability.

The Direct Drive Motor is a rotary actuator that directly drives a rotary table with a motor without using any speed reducing mechanism such as a belt or reduction gears. Eliminating the speed reducing mechanism explains why high speed and excellent response can be attained with such a compact frame.

Latest Additions—High Torque Type, Large Hollow Bore Type, High Resolution Type


1. High Speed, High Acceleration/Deceleration, High Payload
2. Index Absolute Type or Multi-rotation Absolute Type Can be Selected


Download PDF Catalog #: CE0242-1.1A (2023JUN) (6.8 MB)


 
Shares
Share This