[File] DescText = "HMS Anybus-CC EtherNet/IP"; CreateDate = 09-12-2005; CreateTime = 07:02:13; ModDate = 02-18-2009; ModTime = 12:51:26; Revision = 2.2; [Device] VendCode = 90; VendName = "HMS Networks"; ProdType = 0; ProdTypeStr = "Generic Device"; ProdCode = 99; MajRev = 2; MinRev = 5; ProdName = "Anybus-CC EtherNet/IP"; Catalog = "Anybus-CC EtherNet/IP"; [Device Classification] Class1 = EtherNetIP; [Params] Param1 = 0, $ first field shall equal 0 ,, $ path size,path 0x0000, $ descriptor 0xC7, $ data type : 16-bit Unsigned Integer 2, $ data size in bytes "Output Size", $ name "", $ units "", $ help string 0,256,16, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used ; $ decimal places Param2 = 0, $ first field shall equal 0 ,, $ path size,path 0x0000, $ descriptor 0xC7, $ data type : 16-bit Unsigned Integer 2, $ data size in bytes "Input Size", $ name "", $ units "", $ help string 0,256,16, $ min, max, default data values ,,,, $ mult, dev, base, offset scaling not used ,,,, $ mult, dev, base, offset link not used ; $ decimal places Param3 = 0, $ reserved, shall equal 0 ,, $ Link Path Size, Link Path 0x0000, $ Descriptor 0xC8, $ Data Type 4, $ Data Size in bytes "RPI Range", $ name "", $ units "", $ help string 2000,3200000,10000, $ min, max, default data values ,,,, $ mult, div, base, offset scaling ,,,, $ mult, div, base, offset links ; $ decimal places [Assembly] Revision = 2; Assem100 = "Input Data", , 256, 0x0000, ,, 2048,; Assem150 = "Output Data", , 256, 0x0000, ,, 2048,; [Connection Manager] Connection1 = 0x04030002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 / server = 1 0x44640405, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O connection type (multicast or point-to-point) $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled Param3,Param1,Assem150, $ O=>T RPI,Size,Format Param3,Param2,Assem100, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Exclusive Owner", $ connection name "", $ Help string "20 04 24 05 2C 96 2C 64"; $ exclusive output path Connection2 = 0x02030002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 / server = 1 0x44640305, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O connection type (multicast or point-to-point) $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled Param3,0,, $ O=>T RPI,Size,Format Param3,Param2,Assem100, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Input Only", $ connection name "", $ Help string "20 04 24 05 2C 03 2C 64"; $ input only path Connection3 = 0x01030002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 / server = 1 0x44240305, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O connection type (multicast) $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled Param3,0,, $ O=>T RPI,Size,Format Param3,Param2,Assem100, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Listen Only", $ connection name "", $ Help string "20 04 24 05 2C 04 2C 64"; $ listen only path Connection4 = 0x02030002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 / server = 1 0x44640305, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O connection type (multicast or point-to-point) $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled Param3,0,, $ O=>T RPI,Size,Format Param3,Param2,Assem100, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Input Only Ext", $ connection name "", $ Help string "20 04 24 05 2C 06 2C 64"; $ input only path Connection5 = 0x01030002, $ trigger & transport $ 0-15 = supported transport classes (class 1) $ 16 = cyclic (1 = supported) $ 17 = change of state (0 = not supported) $ 18 = on demand (0 = not supported) $ 19-23 = reserved (must be zero) $ 24-27 = exclusive owner $ 28-30 = reserved (must be zero) $ 31 = client 0 / server = 1 0x44240305, $ point/multicast & priority & realtime format $ 0 = O=>T fixed (1 = supported) $ 1 = O=>T variable (0 = not supported) $ 2 = T=>O fixed (1 = supported) $ 3 = T=>O variable (0 = not supported) $ 4-7 = reserved (must be zero) $ 8-10 = O=>T header (4 byte run/idle) $ 11 = reserved (must be zero) $ 12-14 = T=>O header $ 15 = reserved (must be zero) $ 16-19 = O=>T point-to-point $ 20-23 = T=>O connection type (multicast) $ 24-27 = O=>T scheduled $ 28-31 = T=>O scheduled Param3,0,, $ O=>T RPI,Size,Format Param3,Param2,Assem100, $ T=>O RPI,Size,Format ,, $ config part 1 (dynamic assemblies) ,, $ config part 2 (module configuration) "Listen Only Ext", $ connection name "", $ Help string "20 04 24 05 2C 07 2C 64"; $ listen only path [Port] Port1 = TCP, $ port type name "TCP/IP", $ name of port "20 F5 24 01", $ instance one of the TCP/IP interface object 2; $ port number [Capacity] MaxCIPConnections = 20; $ Max CIP cnx - all classes TSpec1 = TxRx, 1, 1000; $ Packets per sec @ 1 bytes TSpec2 = TxRx, 256, 1000; $ Packets per sec @ 256 bytes