Note: If you are seeking CAD on the IK Systems, please let us know in the contact form or call us at 1-800-736-1712 or 1-800-944-0333. Thank you.
Didn’t get a password after registering? Please check your email junk folder. You may also use the contact form or call 1-800-736-1712 for help.
Thank you.
24 volt 200 volt Aluminum base Arm type belt drive Built-in controller Built-in encoder Built-in guide Cleanroom Code example Compact body Coupling direct-coupled Easy motor replacement Easy programming Energy efficient Energy saving Field-network Flat type Flexible mounting Grippers High-precision High-speed high-thrust High grip force Linear servo long-stroke Low running cost Maintenance-free motor coupling motor reversing Multi-axes Palletizing Pulse motor Quiet operation rod type Rotary Servo motor slider Specs Splash-proof Steel Base Steel frame Table top vertical motion
WP Cumulus Flash tag cloud by Roy Tanck requires Flash Player 9 or better.
Have frustrations with this website? Please let us know so we can fix it. Thanks!