Vision Inspection Conveyor System Application


IAI Electric Actuator Application Examples

Application Examples with IAI Electric Actuators
Electronics
vision inspaction application in automation with IAI electric actuators
Vision Inspection Conveyor System

Actuators
Camera: RCP2-SA6C
Conveyor: RCP2-RTBL-I-28P-30-360-P1
Controller
PCON, Qty 2
Note: The RCP2-RTBL will do continuous 360o rotation, but only after stopping for part inspection
  • Vision inspection of electronic parts by camera and conveyor
  • Camera is positioned using linear actuator
  • Conveyor is driven by rotary actuator
  • The conveyor positions the pallet whereby the electronic part is inspected once the camera is positioned accordingly
  • When the conveyor is sent a JOG command for operation and the electronic component is detected with the camera, the conveyor will stop.
  • Inspection will then commence using incremental commands.
  • Using the ROBO Cylinder, it is possible to operate simply by using the JOG command and doing incremental moves.
  • By using the ROBO Cylinder with other processes, the controls can be standardized
  • Rather than using another manufacturer’s motor and installing a gear, it becomes less expensive to use the ROBO Cylinder actuators and controllers

Back to IAI electric actuator application examples

See the energy efficient ROBO Cylinder Electric Actuator Lineup

ROBO Cylinder Electric Actuator Visual Index




-- Download this page as a PDF --

Related posts:

  1. 3-axes Inspection Application
  2. Baseball Bat Inspection Application
  3. Automated Inspection System Application
  4. Food Packing Application
  5. Positioning and Deburring Aluminum Application