logo
  • Catalogs
    • Recent Catalogs & Overviews
    • ROBO Cylinder Catalogs
    • Single-Axis Actuator Catalogs
    • Cartesian Actuator Catalogs
    • SCARA Catalogs
    • Table-Top Robot Catalog
    • Linear Servo Actuator Catalogs
    • Controller / Teach Pendant Catalogs
  • CAD / Manuals
  • Part Search
  • Sales Offices
  • IAI America
  • Contact Form
01 24th, 2012
RCP4 ROBO Cylinder® and PCON-CA

RCP4 ROBO Cylinder® and PCON-CA

post bottom
02 1st, 2010
RCAW-RA4C / 4D / 4R Splash-Proof Rod Type 24V Servo Motor Linear Electric Actuator

RCAW-RA4C / 4D / 4R Splash-Proof Rod Type 24V Servo M...

post bottom
02 1st, 2010
RCA-RGS3C / 4C Single Guide Rod Type Coupling 24V Servo Linear Electric Actuator

RCA-RGS3C / 4C Single Guide Rod Type Coupling 24V Ser...

post bottom
02 1st, 2010
RCACR-SA6D / 6D Cleanroom Type Direct Coupled Electric Linear Actuator

RCACR-SA6D / 6D Cleanroom Type Direct Coupled Electri...

post bottom
01 24th, 2010
RCA-RA3R / 4R Rod Type 24V Servo Motor Reversing Linear Electric Actuator

RCA-RA3R / 4R Rod Type 24V Servo Motor Reversing Line...

post bottom
01 24th, 2010
RCA-RA3C / 4C Rod Type 24V Servo Motor Linear Electric Actuator

RCA-RA3C / 4C Rod Type 24V Servo Motor Linear Electri...

post bottom
01 24th, 2010
RCA-RA3D / 4D Rod Type 24V Servo Motor Direct Coupling (Built-In) Electric Actuator

RCA-RA3D / 4D Rod Type 24V Servo Motor Direct Couplin...

post bottom
01 24th, 2010
RCA-SA4R / 5R / 6R Slider Type Reversing Servo Motor Electric Actuator

RCA-SA4R / 5R / 6R Slider Type Reversing Servo Motor ...

post bottom
01 23rd, 2010
RCA-SA4C 5C 6C Slider Type Electric Linear Actuator

RCA-SA4C 5C 6C Slider Type Electric Linear Actuator

post bottom
01 22nd, 2010
RCAW-RA3C / 3D / 3R Splash-Proof Rod Type 24V Servo Motor Linear Electric Actuator

RCAW-RA3C / 3D / 3R Splash-Proof Rod Type 24V Servo M...

post bottom
01 22nd, 2010
RCA-RGS3D / 4D Single Guide Rod Type Direct Coupling 24V Servo Linear Electric Actuator

RCA-RGS3D / 4D Single Guide Rod Type Direct Coupling ...

post bottom
01 19th, 2010
ROBO Cylinder® Arm / Flat Type Electric Linear Actuators

ROBO Cylinder® Arm / Flat Type Electric Linear Actuat...

post bottom
01 1st, 2010
RCA-A4R / 5R / 6R Arm Type Electric Actuator

RCA-A4R / 5R / 6R Arm Type Electric Actuator

post bottom
11 12th, 2009
RCA Compact Electric Linear Actuator

RCA Compact Electric Linear Actuator

post bottom
Loading

Login Area & Phone Support

RSS IAI News & Updates – Please Subscribe

  • IAI Catalog Checklist May 2013
  • Video: Mini Cylinder RCD
  • Video: CT4 High-speed Cartesian Robot

Products

  • ROBO Cylinder
    • Integrated Controller Types
      • ERC3 series
      • ERC2 series
    • Slider Types
      • RCP4 series
      • RCP3 series
      • RCP2 series
      • RCA2 series
      • RCA series
      • RCS3 series
      • RCS2 series
    • Rod Types
      • RCD series
      • RCP4 series
      • RCP3 series
      • RCP2 series
      • RCA2 series
      • RCA series
      • RCS2 series
    • Table Types
      • RCP3 series
      • RCA2 series
    • Arm Types
      • RCA series
      • RCS2 series
    • Flat Types
      • RCS2 series
    • Grippers
      • RCP2 series
      • RCS2 series
    • Rotary Types
      • RCP2 series
      • RCS2 series
    • Linear Servo Types
      • Micro Slider Type
      • Micro Cylinder Type
    • Clean Room Types
      • RCP2CR series
      • RCACR series
      • RCS2CR series
      • RCS3CR series
    • Water Resistant
      • RCP2W series
      • RCP4W series
      • RCAW series
      • RCS2W series
  • Single Axis
    • ISB / ISPB Series
    • SSPA series
    • ISA Series
    • ISPA Series
    • ISDB / ISPDB Series
    • IF Series
    • RS Series
    • NS Series
  • Linear Servos
    • LSA Series
      • Shaft Type
      • Small Type
      • Flat Type
      • Medium Type
      • Large Type
  • Multi-axes Robots
    • ICSA2 (ICSPA2) Series
      • XYB Base Mounted
      • XYS Slider Mounted
      • XZ Base Mounted Type
      • YZ Slider Mounted
      • XY Gantry Systems
    • ICSA3 (ICSPA3) Series
      • XY + Z axis Base mounted
      • XY + Z axis Slider Mounted
      • Gantry Systems + Z axis Base mounted
      • Gantry Systems + Z axis Slider Mounted
    • IK2 / IK3 series
    • ZR series (XYB + ZR axes)
    • CT-4 High-speed Cartesian Robot
  • Clean Room Robots
    • RCP2CR
      • Slider Type
        • Coupling Type
      • Gripper
        • Lever Type
        • Slider Type
    • RCACR
      • Slider Type
        • Built-in type
      • Coupling Type
    • RCS3CR
      • Slider Type
        • Coupling Type
    • RCS2CR
      • Slider Type
        • Coupling Type
    • ISDBCR / ISPDBCR Series
    • SSPDACR series
    • ISDACR Series
      • Small type
      • Medium type
      • Large type
      • Xtra Large type
    • SCARA / Clean Room type
  • Water Resistant
    • ISWA Series
      • Slider Type
    • RCP2W
      • Gripper
        • Lever Type
        • Slider Type
      • Rod Type
      • Slider Type
    • RCAW
    • RCS2W
    • SCARA IX Series
  • Table Top Robots
    • Gate Type
    • Cantilever Type
  • SCARA Robots
    • High speed products
      • Standard
      • High speed
  • Controllers
    • Position Controllers
      • PCON
      • ACON
      • SCON
      • SCON-CA
    • Program Controllers
      • PSEL
      • ASEL
      • SSEL
    • Multi-Axis Program Controllers
      • X-SEL
        • J
        • K
        • P
        • Q
        • PX
        • QX
    • Positioner Drives
      • RCS
      • RCP2
      • E – con
  • Options
    • Teaching Pendants
    • Gateway Units
      • DeviceNet Gateway Unit
      • CC-Link Gateway Unit
    • Power supply 24V
      • For ROBO Cylinder
  • Other Categories
    • Application Examples
    • Code Examples
    • Controller Error Codes
    • Obsolete Products
    • Product Videos
    • Software
    • Tutorials

Contact Form

Contact Us
  1. (required)
  2. (valid email required)
  3. (required)
  4. (required)
  5. (required)
Human verification question:
 

Product Compliance List

RoHS/CE Mark/UL Listed Compliance List
RoHS / CE Mark / UL Listed Compliance List
IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations. © IAI America, Inc. 2013