By utilizing steel, the new SS Series is an extremely small and lightweight unit with specifications comparable to those of larger IAI actuators. This lightweight design allows the SS Series Actuator to handle a wider variety of applications including those with limiting space constraints.
Add either the X-SEL motion controller or the E-Con positioner, and you can use Solid Series actuators for both single- and multi-axis positioning.
Application Note:
The SS Series uses a steel base in its design for exceptional rigidity.
The SS Series has the most rigidity for the smallest amount of width out of any IAI actuator. This compact design has aided in the integration of the SS into systems where space constraints are an issue, and the following features are a necessity: 
Options include:
The X-SEL Controller is used to drive the SS actuators.
Click here for X-SEL Controller features and specifications.
The E-Con positioner may also be used for single-axis applications requiring only simple point-to-point motion.


The SS Series actuator is rated at 10,000 Km of lifespan using direct recirculating ball bearings running in a hardened carbon steel ground track. This construction used in conjunction with an integrated motor/ballscrew makes the SS Series one of the most functional Cartesian actuators in the marketplace.
| Motors: | 60W DC Servo | 100W DC Servo | 150W DC Servo |
| Ballscrew: | 6mm [12mm] | <10mm>{20mm} | <10mm>{20mm} |
| Encoder: | Incremental Optical Encoder | ||
| Maximum Horizontal Payload: | 30kg [15kg] | <40kg> {20kg} | <60kg> {30kg} |
| Maximum Vertical Payload: | 8kg [4kg] | <8kg> {4kg} | <12kg> {6kg} |
| Minimum Speed: | 1 mm/sec | ||
| Maximum Speed: | 300 mm/sec [600 mm/sec] |
<500mm/sec> {1000 mm/sec} |
<500mm/sec> {1000 mm/sec} |
| Maximum Thrust: | 170 N [85 N] |
<169 N> {84.9 N} |
<256 N> {128 N} |
| Stroke Lengths: (100mm increments) |
100-600mm | 100-1000mm | 100-1000mm |
| Repeatability: | +/-0.02 mm | ||
| Motor/Ballscrew Connection: | Integrated unit (no coupling) | ||
| Moment Loads: | Ma (14.7 N*m) Mb (14.7 N*m) Mc (33.3 N*m) |
Ma (36.3 N*m) Mb (36.3 N*m) Mc (77.4 N*m) |
Ma (36.3 N*m) Mb (36.3 N*m) Mc (77.4 N*m) |
| Overhang Load Length: | 300 mm or less | 450 mm or less | |
| Standard Features: | Double Linear Motion Guide, steel alloy base, Integrated AC Servo Motor | ||
| Options: | Brake Unit, Limit Switch, Sine-wave Drive | ||
* Specifications in [ ] are for 12 mm lead, < > for 10 mm lead and { } for 20 mm lead.
Related posts: