[File] DescText = "HMS Anybus-CC DeviceNet"; CreateDate = 09-08-2004; CreateTime = 15:56:21; ModDate = 04-11-2007; ModTime = 08:10:00; Revision = 2.1; [Device] VendCode = 90; VendName = "HMS Networks"; ProdType = 0; ProdTypeStr = "Generic Device"; ProdCode = 98; MajRev = 2; MinRev = 1; ProdName = "Anybus-CC DeviceNet"; Catalog = "Anybus-CC DeviceNet"; [IO_Info] Default = 0x0001; $ Default IO Connection = Poll PollInfo = 0x000F, $ Compatible IO type mask = All connections 1, $ Input1 1; $ Output1 StrobeInfo = 0x000F, $ Compatible IO type mask = All connections 1, $ Input1 1; $ Output1 COSInfo = 0x000F, $ Compatible IO type mask = All connections 1, $ Input1 1; $ Output1 CyclicInfo = 0x000F, $ Compatible IO type mask = All connections 1, $ Input1 1; $ Output1 Input1 = 1, $ 1 byte 0, $ All bits are significant 0x000F, $ Compatible IO type mask = All connections "ABCC Produce", $ Name 6, $ Path size "20 04 24 64 30 03", $ Assembly object, Inst 100, Attr 3 "Data produced by the Anybus-CC"; Output1 = 1, $ 1 byte 0, $ All bits are significant 0x000F, $ Compatible IO type mask = All connections "ABCC Consume", $ Name 6, $ Path size "20 04 24 96 30 03", $ Assembly object, Inst 150, Attr 3 "Data consumed by the Anybus-CC "; [ParamClass] MaxInst = 0; $ Max Instances - total # configuration parameters Descriptor = 0x00; $ Parameter Class Descriptor - No parameters CfgAssembly = 0x00; $ The config assembly is not supported.