SCARA Catalogs


More: Product Overview | Robo Cylinder | Single Axis | Cartesian | Table Top | Linear Servo | Controllers/Teach



SCARA Robots

Please download the PDF Product Catalogs below by right-clicking on the “Download PDF” link, then “Save As”.

MSCON 6-axis ControllerSuper-Large SCARA Robot IX-1000/1200 Catalog (1st Edition)
Catalog #: CJ0198-1A-UST-1-0313 (3.1 MB)
Pages: 8
The latest addition to our offerings is the super-large SCARA series boasting an arm length of 1200 mm and payload of 50 kg, both of which are the largest among all our SCARA robots.

Download PDF


ix-high-speed1IX High-Speed SCARA
Catalog #: CJ0150-1A-UST-1-1109 (9.6 MB)
Pages: 48

The new IX High-speed SCARA has been improved to achieve higher speeds and reduced cycle times. The easy to program SCARA is offered in a wide variety of sizes and mounting options.

Download PDF


zr-s_m1ZR-S / M High Speed Vertical/Rotation Axis Unit
Catalog #: ZR-UST-1-0309
Pages: 11 (2.4 MB)

The ZR Unit offers high-speed vertical and rotation motion; the perfect addition to a 2-axis system. Available in two sizes to suit your application.


Download PDF


ix-high-speedIX-NNN / NNC Ultra Compact / Cleanroom SCARA Robot
Catalog #: CJ0096-1A (May 2006) (1.7 MB)
Pages: 12

A Palm-Sized unit capable of driving a maximum payload of 1kg. New models of 180-mm arm length and cleanroom specification were added to the lineup, further extending the utility and applications of the IX-NNN / NNC series.

Download PDF


ix-comprehensiveIX SCARA Series Catalog
Catalog #: IX-Comprehensive-CJ0061-2A-UST-2-0808 (25.7 MB)
Pages: 48

The IX Series achieves the best-in-class from high-speed performance and load capacity to positioning repeatability. The IX is also known for its user-friendliness, lineup, and cost performance.

Download PDF


ix-high-speedIX-120 / 150 Ultra Compact SCARA Brochure
Catalog #: IX-CJ0090-1A-Jan3106-1 (428 KB)
Pages: 4
The IX-120 / 150 is an Ultra Compact unit capable of driving a maximum payload of 1 kg. It has a maximum work envelope of 300 mm in a small installation space of 47 mm wide and 132 mm deep, enabling significant size reduction of your production line.

Download PDF




More: Product Overview | Robo Cylinder | Single Axis | Cartesian | Table Top | Linear Servo | Controllers/Teach