IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470



ISO 9001:2000 Certified

JIS Q9001:2000 Certified

RoHS Compliant on Applicable Products
ROBO Cylinder by IAI

ROBO Cylinder Sample Applications

Pneumatic cylinders can, with some difficulty and constant maintenance, achieve accurate positioning and precise control.  The ROBO Cylinder, however,  is specifically designed to meet these goals with economy, efficiency, and ease of use.  The examples below illustrate the flexibility of the ROBO Cylinder and its adaptability to a wide variety of application requirements.
ultrasonic welding sample application
In this application, the "push function" of the ROBO Cylinder is used for ultrasonic welding.
pick and place sample application
I/O is coordinated to create a simple, low-cost pick and place system. One ROBO Cylinder is used to move a crate of tiles into position. A sensor detects when the material has reached the proper height and two ROBO Cylinders then pick and place each individual tile. (Note the space-saving, "Folded Motor" construction of the first ROBO Cylinder, a high-thrust RCP-SMRI-H-800-S)
PUSH function sample application
The ROBO Cylinder PUSH function used in the testing of switches after assembly.
surface uniformity sample application
A ROBO Cylinder moving at a fixed speed ensures the surface uniformity of a trough containing a solvent with a high viscosity coefficient.
Multiple-positioning capability sample application
An RC positions a vision sensor which inspects tire markings. Multiple-positioning capability enables this system to process tires of various widths.
positioning sample application
Two Rod type actuators used in conjunction with an Integrated Combination System to position discs.
material collection sample application
The incremental motion capability of a Rod type actuator synchronizes the position of a stocker to collect material from a conveyor.
dispensing sample application
A ROBO Cylinder used to position a dispensing head at various heights.
part-insertion sample application
In conjunction with an IS actuator, the Rod type pictured is used for a part-insertion application.  "Push Function" controls the amount of force used for insertion.
incremental motion sample application
Two Rod type actuators used in conjunction with an Integrated Combination System.  As the height of a stack of vinyl is measured by a sensor, incremental motion is used to raise the vinyl to the proper position. A ROBO Cylinder then moves individual sheets of vinyl to the conveyor for use in packaging bread.
resistance welding sample application
The ROBO Cylinder PUSH function is used in resistance welding of electronic components.
PUSH function sample application
The ROBO Cylinder PUSH function is used to insert mounting pins into a PCB.
sample application
A Rod type inserts and retracts a nozzle into a shampoo container, so as to fill it without bubbling.
 
  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
ISO 9001:2000 Certified : JIS Q9001:2000 Certified : RoHS Compliant
 
©IAI 2006  
Site created by: Ecreativeworks