Robo Cylinder RCS Slider Type

The overall frame design of the RCS Slider Type Robo Cylinder follows the more traditional design of ballscrew, slider carriage, guide rails, bearings, and motor.  In addition to the standard inline configuration at right), a Folded Motor type (below) is available for applications requiring minimal overall length.

RCS-SMR Folded Motor Slider Type Actuator RCS Slider type actuators feature a stainless steel sheet routed through the slider mechanism to protect the actuator from dust and foreign objects.  The standard in-line style actuators feature an integrated motor / ballscrew construction which eliminates the use of a coupling.  This results in shorter overall length and fewer potential maintenance issues.

The Robo Cylinder is used in applications where user I/O is not needed but multiple positions are required. Using only 16 positions and eliminating any programmability or user I/O brings down the system cost, making the Robo Cylinder very affordable. By utilizing our Robo Cylinder serial communication protocol, a PLC or industrial PC could store the point table and send over the changes via RS485. This method would create virtually an infinite amount of positions stored remotely in the PLC or Industrial PC. For applications requiring user I/O and programmability, some RCS actuators may also be used with the X-SEL, a programmable, multi axis controller from Intelligent Actuator.

RCS actuators are generally used with the RCS-C controller. Certain RCS actuators are compatible with the RCS-E controller, the E-CON single axis controller, or the X-SEL multi axis controller. All Robo Cylinder controllers can be operated by either a Teaching Pendant or PC Interface Software.

Select from the following models:

Model Style Motor Wattage Frame Width Max Stroke Max Speed Max Payload
SA4 Straight 20 40 mm
1.6″
300 mm
11.8″
665 mm/sec
26.2 in/sec
5 kg
11.0 lbs
SA5 Straight 20 52 mm
2.0″
500 mm
19.7″
800 mm/sec
31.5 in/sec
8 kg
17.6 lbs
SA6 Straight 30 58 mm
2.3″
600 mm
23.6″
800 mm/sec
31.5 in/sec
12 kg
26.5 lbs
SS Straight 60 60 mm
2.4″
600 mm
23.6″
600 mm/sec
23.6 in/sec
30 kg
66.1 lbs
SSR Folded 60 60 mm
2.4″
600 mm
23.6″
600 mm/sec
23.6 in/sec
30 kg
66.1 lbs
SM Straight 100 80 mm
3.1″
1000 mm
39.4″
1000 mm/sec
39.4 in/sec
40 kg
88.2 lbs
SMR Folded 100 80 mm
3.1″
1000 mm
39.4″
1000 mm/sec
39.4 in/sec
40 kg
88.2 lbs
SM Straight 150 80 mm
3.1″
1000 mm
39.4″ m
1000 mm/sec
39.4 in/sec
60 kg
132.3 lbs
SMR Folded 150 80 mm
3.1″
1000 mm
39.4″
1000 mm/sec
39.4 in/sec
60 kg
132.3 lbs


CE versions also available.

Go to:
ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation




-- Download this page as a PDF --

Related posts:

  1. Robo Cylinder RCS Slider Type Specs – Model SMR (100 Watt), (150 Watt)
  2. Robo Cylinder RCS Rod Type
  3. Robo Cylinder RCS Slider Type – Model SM Specs
  4. ROBO Cylinder RCS Series Electric Actuators
  5. Robo Cylinder RCS-SA6 Slider Type Specs