West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

Rca2sign2

  1: Excellent for high-speed operations with low noise.
  2: Easy maintenance, lower price.
  3: Isolated 24V servo motor for easy replacement.

Rca2 sa4c thumb1 Rca2 sa4r thumb Rca2 rn3n thumb Rca2 rp3n thumb
Slider Type,
Coupled
Slider Type,
Side-mounted motor
Mini Rod Type,
Nut-mounting
Mini Rod Type,
Tapped-hole mounting
RCA2-SA3C
32mm width

RCA2-SA4C
40mm width

RCA2-SA5C
50mm width

RCA2-SA6C
60mm width

RCA2-SA3R
32mm width

RCA2-SA4R
40mm width

RCA2-SA5R
50mm width

RCA2-SA6R
60mm width

RCA2-RN3NA
28mm width

RCA2-RN4NA
34mm width

RCA2-RP3NA
28mm width

RCA2-RP4NA
34mm width

Rca2 gs3n thumb Rca2 gd3n thumb Rca2 sd3n thumb Rca2 tca4n thumb
Mini Rod Type,
Single Guide
Mini Rod Type,
Double Guide
Mini Rod Type,
Slide unit with Double Guide
Mini Table Type,
Compact
RCA2-GS3NA
28mm width

RCA2-GS4NA
34mm width

RCA2-GD3N
28mm width

RCA2-GD4NA
34mm width

RCA2-SD3NA
60mm width

RCA2-SD4NA
72mm width

RCA2-TCA3NA
32mm width

RCA2-TCA4NA
36mm width

Rca2 twa3n thumb Rca2 tfa3n thumb Rca2 ta4c thumb Rca2 ta4r thumb
Mini Table Type,
Wide
Mini Table Type,
Flat
Mini Table Type,
Coupled motor
Mini Table Type,
Side-mounted motor
RCA2-TWA3NA
50mm width

RCA2-TWA4NA
58mm width

RCA2-TFA3NA
61mm width

RCA2-TFA4NA
71mm width

RCA2-TA4C
40mm width
RCA2-TA4R
40mm width
Rca2 ta6c thumb Rca2 ta6r thumb
Table Type,
Coupled
Table Type,
Side-mounted motor
RCA2-TA5C
55mm width

RCA2-TA6C
65mm width

RCA2-TA7C
75mm width

RCA2-TA5R
55mm width

RCA2-TA6R
65mm width

RCA2-TA7R
75mm width

Shares
Share This