logo
  • Home
  • IAI America
  • Sales Offices
  • Catalogs
  • Part Search
  • Support
  • Contact

ROBO Cylinder® Arm / Flat Type Electric Linear Actuators

Robo Cylinder Linear Electric Actuator Industrial Robotics

RCP2 Dustproof Splash Proof Linear Electric Actuator Industrial Robotics

Arm Type 24V Servo Motor Reversing Electric Actuator

RCA Arm Type Linear Electric Actuator Industrial Robotics

RCA Electric Linear Actuator Logo Industrial Robotics

  • RCA-A4R Arm Type Electric Linear Actuator
  • RCA-A5R Arm Type Electric Linear Actuator
  • RCA-A6R Arm Type Electric Linear Actuator


RCS2 Arm Type Electric Actuator Industrial Robotics

RCS2 Arm Type Electric Actuator Industrial Robotics Linear

RCS2 Electric Linear Actuator Logo Industrial Robotics

  • RCS2-A4R Arm Type Electric Linear Actuator
  • RCS2-A5R Arm Type Electric Linear Actuator
  • RCS2-A6R Arm Type Electric Linear Actuator


200V Flat Type Electric Actuator Banner Industrial Robotics

RCS2 Flat Type Electric Linear Actuator Industrial Robotics

RCS2 Series Electric Actuator Logo Industrial Robotics

  • RCS2-F5D Flat Type Electric Linear Actuator

Go to:
ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation




-- Download this page as a PDF --

Related posts:

  1. ROBO Cylinder Electric Gripper and Rotary Type Actuators
  2. Robo Cylinder RCS Flat Type
  3. RCS2-F5D Flat Type Electric Actuator
  4. ROBO Cylinder Cleanroom Slide Type Electric Actuators
  5. ROBO Cylinder RCS Series Electric Actuators

RSS IAI News & Updates – Please Subscibe

  • RCP4 Series and PCON-CA catalog
  • Speaker Cover Tab Folding System Application Example
  • Mini Cylinder RCD Catalog
  • ISB/SSPA Series Catalog
  • Coating – Inspection Process – Pick & Place Application Example

Browse Products by Category

  • Applications
  • Cartesian
  • Code Examples
  • Controllers
  • Controllers Error Codes
  • Cost Saving Green Automation
  • Dispensing Robots
  • FAQs
  • Featured Articles
  • Grippers
  • Latest Products
  • Linear Electric Actuators
  • News
  • Obsolete Products
  • ROBO Cylinder
  • ROBO Cylinder Index
  • SCARA Robots
  • Software
  • Table-top Robots
  • Teaching Pendants
  • Tutorials
  • Videos

Browse Products by Feature

24 volt 200 volt Aluminum base Arm type belt drive Built-in controller Built-in encoder Built-in guide Cleanroom Code example Compact body Coupling direct-coupled Easy motor replacement Easy programming Energy efficient Energy saving Flat type Flexible mounting Grippers High-precision High-speed high-thrust High acceleration Linear servo long-stroke Low running cost Maintenance-free motor coupling motor reversing Multi-axes Palletizing Pulse motor Quiet operation rod type Rotary Servo motor Single-axis slider Specs Splash-proof Steel Base Steel frame Table top vertical motion

WP Cumulus Flash tag cloud by Roy Tanck requires Flash Player 9 or better.

Product Compliance List

RoHS/CE Mark/UL Listed Compliance List
RoHS / CE Mark / UL Listed Compliance List
IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations. © IAI America, Inc. 2011