Robo Cylinder RCS Slim Type

RCS-RA35-GN Rod Type Actuator The Rod Type Robo Cylinder is designed for applications involving controllable vertical motion. The slim type features cross sectional dimensions similar to those of air cylinders.

The RCS Slim actuators are also available in Guided and Folded Motor configurations.

Select from the following models:
  • RA-35 35 mm Frame  20 Watt
  • RA-45 45 mm Frame  30 Watt
  • RA-55 55 mm Frame  60 Watt
  • RA-55 55 mm Frame  100 Watt


CE versions also available.