|
|
Robo Cylinder RCS Slider Type - Model SMR (100 Watt)
|
Speed (ballscrew lead)
|
Medium
|
High
|
|
Maximum Horizontal Payload:
|
40 kg 88.2 lbs
|
20 kg 44.1 lbs
|
|
Maximum Vertical Payload:
|
8 kg 17.6 lbs
|
4 kg 8.8 lbs
|
|
Maximum Speed:
|
500 mm/sec 19.7 in/sec
|
1000 mm/sec 39.4 in/sec
|
|
Maximum Thrust:
|
17.2 kgf 169 N
|
8.6 kgf 84.9 N
|
|
Stroke Lengths:
|
Stroke Lengths: 100 mm (3.9") to 1000 mm
(39.4") (100mm stroke increments)
|
|
Motor:
|
100W AC Servo
|
|
Encoder:
|
Incremental / Absolute
|
|
Repeatability:
|
±0.02mm (±0.0008")
|
|
Option:
|
Medium or High speed
|
|
Design Life:
|
10,000 km at maximum rated speed, acceleration,
payload, and moment. Reductions in any of these factors
will significantly extend actuator life.
|
|
Minimum Speed:
|
1 mm/sec
|
|
Option:
|
NM: Reverse Home Position
|
|
Option:
|
R: Motor Folded Right (left is standard)
|
|
Option:
|
B: Brake (cable routing at end)
|
|
Option:
|
1, 3, or 5 meter motor and encoder cables
|
|
Load Moment:
|
Ma: 3.7 Mb: 3.7 Mc: 7.9
kgf/m
|
All speed, payload, and thrust values shown vary
based on ballscrew lead selection, either H, M, or L (high, medium,
and low speeds).
Robo Cylinder RCS Slider Type - Model SMR (150 Watt)
|
Speed (ballscrew lead)
|
Medium
|
High
|
|
Maximum Horizontal Payload:
|
60 kg 132.3 lbs
|
30 kg 66.1 lbs
|
|
Maximum Vertical Payload:
|
12 kg 26.5 lbs
|
6 kg 13.2 lbs
|
|
Maximum Speed:
|
500 mm/sec 19.7 in/sec
|
1000 mm/sec 39.4 in/sec
|
|
Maximum Thrust:
|
26.1 kgf 256 N
|
13 kgf 128 N
|
|
Stroke Lengths:
|
Stroke Lengths: 100 mm (3.9") to 1000 mm
(39.4") (100mm stroke increments)
|
|
Motor:
|
150W AC Servo
|
|
Encoder:
|
Incremental / Absolute
|
|
Repeatability:
|
±0.02mm (±0.0008")
|
|
Option:
|
Medium or High speed
|
|
Design Life:
|
10,000 km at maximum rated speed, acceleration,
payload, and moment. Reductions in any of these factors
will significantly extend actuator life.
|
|
Minimum Speed:
|
1 mm/sec
|
|
Option:
|
NM: Reverse Home Position
|
|
Option:
|
R: Motor Folded Right (left is standard)
|
|
Option:
|
B: Brake (cable routing at end)
|
|
Option:
|
1, 3, or 5 meter motor and encoder cables
|
|
Load Moment:
|
Ma: 3.7 Mb: 3.7 Mc: 7.9
kgf/m
|
All speed, payload, and thrust values shown vary
based on ballscrew lead selection, either H, M, or L (high, medium,
and low speeds).
|