|
|
Robo Cylinder RCS Flat Type
The Flat Type Robo Cylinder is a unique combination of the Rod and Slider type Robo Cylinder designs.
The RCS Flat type is available in two base widths.
- F45 30 Watt
- F55 60 Watt
- F55 100 Watt
F45
Flat Type RCS-F45
|
Model
|
Motor Wattage
|
Frame Width
|
Max Stroke
|
Max Speed
|
Max Vertical Payload
|
Max Horizontal Thrust
|
|
Standard
|
RCS-F45
|
300W
|
95 mm 3.7"
|
200 mm 7.9"
|
500 mm/sec 19.7 in/sec
|
9 kg 19.9 lbs
|
20.7 kgf 202.9 N
|
|
Stroke Lengths:
|
Stroke Lengths: 50 mm (1.9") to 200 mm (7.9") (50mm
stroke increments)
|
|
Motor:
|
AC Servo
|
|
Encoder:
|
Optical Rotary Incremental / Absolute
|
|
Repeatability:
|
±0.02mm (±0.0008")
|
|
Option:
|
Low, Medium or High speed
|
|
Design Life:
|
5000 km at maximum rated speed, acceleration, payload, and
moment. Reductions in any of these factors will
significantly extend actuator life.
|
|
Minimum Speed:
|
1 mm/sec
|
|
Option:
|
1, 3, or 5 meter motor and encoder cables
|
|
Load Moment:
|
Ma: 0.28 Mb: 0.32 Mc: 0.30
kgf/m
|
All speed, payload, and thrust values shown vary
based on ballscrew lead selection, either H, M, or L (high, medium,
and low speeds).
|
Speed (ballscrew lead)
|
Low
|
Medium
|
High
|
|
Maximum Vertical Payload:
|
9 kg 19.9 lbs
|
4 kg 8.8 lbs
|
1.5 kg 3.3 lbs
|
|
Maximum Speed:
|
125 mm/sec 4.9 in/sec
|
250 mm/sec 9.8 in/sec
|
500 mm/sec 19.7 in/sec
|
|
Maximum Thrust *:
|
20.7 kgf 202.9 N
|
10.4 kgf 101.9 N
|
5.2 kgf 51 N
|
* A linear motion guide is required for horizontal use.
F55 (60 Watt)
Flat Type RCS-F55 60 Watt
|
Model
|
Motor Wattage
|
Frame Width
|
Max Stroke
|
Max Speed
|
Max Vertical Payload
|
Max Horizontal Thrust
|
|
Standard
|
RCS-F55
|
60W
|
116 mm 4.6"
|
300 mm 11.8"
|
800 mm/sec 31.5 in/sec
|
11.5 kg 25.4 lbs
|
26 kgf 255.1 N
|
|
Stroke Lengths:
|
Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm
stroke increments)
|
|
Motor:
|
AC Servo
|
|
Encoder:
|
Optical Rotary Incremental / Absolute
|
|
Repeatability:
|
±0.02mm (±0.0008")
|
|
Option:
|
Low, Medium or High speed
|
|
Design Life:
|
5000 km at maximum rated speed, acceleration, payload, and
moment. Reductions in any of these factors will
significantly extend actuator life.
|
|
Minimum Speed:
|
1 mm/sec
|
|
Option:
|
1, 3, or 5 meter motor and encoder cables
|
|
Load Moment:
|
Ma: 0.46 Mb: 0.55 Mc: 0.42
kgf/m
|
All speed, payload, and thrust values shown vary
based on ballscrew lead selection, either H, M, or L (high, medium,
and low speeds).
|
Speed (ballscrew lead)
|
Low
|
Medium
|
High
|
|
Maximum Vertical Payload:
|
11.5 kg 25.4 lbs
|
5 kg 11 lbs
|
2 kg 4.4 lbs
|
|
Maximum Speed:
|
200 mm/sec 7.9 in/sec
|
400 mm/sec 15.7 in/sec
|
800 mm/sec 31.5 in/sec
|
|
Maximum Thrust *:
|
26 kgf 255.1 N
|
13 kgf 127.5 N
|
6.5 kgf 63.8 N
|
* A linear motion guide is required for horizontal use.
F55 (100 Watt)
Flat Type RCS-F55 100 Watt
|
Model
|
Motor Wattage
|
Frame Width
|
Max Stroke
|
Max Speed
|
Max Vertical Payload
|
Max Horizontal Thrust
|
|
Standard
|
RCS-F55
|
100W
|
116 mm 4.6"
|
300 mm 11.8"
|
800 mm/sec 31.5 in/sec
|
18 kg
|
43.3 kgf 424.3 N
|
|
Stroke Lengths:
|
Stroke Lengths: 50 mm (1.9") to 300 mm (11.8") (50mm
stroke increments)
|
|
Motor:
|
AC Servo
|
|
Encoder:
|
Optical Rotary Incremental / Absolute
|
|
Repeatability:
|
±0.02mm (±0.0008")
|
|
Option:
|
Low, Medium or High speed
|
|
Design Life:
|
5000 km at maximum rated speed, acceleration, payload, and
moment. Reductions in any of these factors will
significantly extend actuator life.
|
|
Minimum Speed:
|
1 mm/sec
|
|
Option:
|
1, 3, or 5 meter motor and encoder cables
|
|
Load Moment:
|
Ma: 0.46 Mb: 0.55 Mc: 0.42
kgf/m
|
All speed, payload, and thrust values shown vary
based on ballscrew lead selection, either H, M, or L (high, medium,
and low speeds).
|
Speed (ballscrew lead)
|
Low
|
Medium
|
High
|
|
Maximum Vertical Payload:
|
18 kg 39.7 lbs
|
9 kg 19.9 lbs
|
3.5 kg 7.7 lbs
|
|
Maximum Speed:
|
200 mm/sec 7.9 in/sec
|
400 mm/sec 15.7 in/sec
|
800 mm/sec 31.5 in/sec
|
|
Maximum Thrust *:
|
43.3 kgf 424.3 N
|
21.7 kgf 212.7 N
|
10.8 kgf 105.8 N
|
* A linear motion guide is required for horizontal use.
CE versions also available.
|