Servo Press Compatible ROBO Cylinder® with Load Cell RCS3
RCS3

Compact and low-thrust rod type actuator that can even be used for simple pressing. The high-precision position control enables easy adjustment of the push force and the position control, which is typically difficult for oil-hydraulic equipment.

point1

 

Loading Repeatability is ±0.5%

1st in Industry  

IAI's Servo Press has superior loading accuracy which contributes to increased processing quality.   Loadcell closeup

point2

 

Variety of Product Groups: 8 Models in the Lineup

 

The applicable thrust is from 2kg to 5t (50,000N). Ample lineup is prepared.
servo press 8 models thrust chart

point3

 

Supports Traceability

Without using an external load cell, encoder or PLC,
processing history data such as positioning (mm), load (N),
and pressure results can be output to a PLC, computer or
dedicated display unit.
Scon CB
*SCON-CB/CGB-_ _F Type
Controller for
Servo Press ROBO Cylinder

point4

 

Simple Setting - 4 Steps

It only requires the simple 4-step input of
position, speed, acceleration and load for
each pressing operation to the press program
input sheet for the PC compatible software.

STEP 1: Select operation mode
STEP 2: Input home position
STEP 3: Input position, load, and speed
STEP 4: Input pressing judgement condition
Servo Press Program Screenshot

point5

 

Newly Developed 3kW Motor Driver Achieved Max. Thrust of 5t and Max. of 200mm/sec

IAI's original control technology has achieved both a "5t trust" and "220mm/s approach speed"
with the 3kW motor.
RCS3 Servo Press 8 models

The Servo Press Specification Available

The servo press specification has been expanded. With the load cell equipped as standard feature, force control is possible.

What Is the Push-motion Operation?

Similar to an air cylinder, push-motion operation is the function of keeping the rod and slider pushed to the work, etc. Servo press provides superior stop stability during pressing, which makes them optimal for push-motion operation. Also, servo press can be used in a wide variety of applications because they can be used in work operations that require strong push force, such as press fitting and riveting work.

What Is the Force Control?

A function that can perform high-precision push control output using the feedback data from the dedicated load cell installed in the actuator.

What Is the Servo Press Specification?

The specification which can perform various push-motion operations by using the press program. For details, please click here.

RCS3 Application Examples

High-precision Load Control

By attaching a dedicated load cell to the rod tip, the actual load applied to the press target can be detected. This allows for high-precision load control with a loading repeatability of ±0.5% F.S. (full scale).

RCS3 Points
Dedicated load cell

Increased Product Offerings

Three new types have been added, allowing you to select from a 20N to 50,000N (2kg to 5t) range. The development of a large variety of models allows you to pick models that suit your applications.

Product Lineup product Lineup

Connectivity with External Equipment

It’s possible to perform analog output of load data (4-20mA). By using a display panel manufactured by a third party, it is possible to display 2D graphs of the displacement vs. load cell output and judge them. Also, connecting a pulse counter allows you to check the feedback pulses.
Connectivity with External Equipment
*SCON-CB/CGB-_ _F Type
  Controller for Servo Press
  ROBO Cylinder

Load Cell Servo Press Programming Feature is Available in ROBO Cylinder® Software

With the Press Programming feature in the RC software, one of two control methods, "Speed Control" or "Force Control", can be selected. In addition, one of four stop conditions, "Position", "Distance", "Load", or "Incremental Load", can be selected as the method for stopping. By utilizing a total of eight types of press methods, it is possible to handle a variety of press operations.

Explanation of Operation

Explanation of Operation

Program Screen

Program Screen

Example-of-press-fitting-a-machine part into a washer

Speed

Explanation of Operation

From the end of press to the end of the stop state, it is possible to perform position judgment and load judgment. Explanation of Operation

● When a result of NG has been detected for either the position or load, the program ends abnormally
● It is also possible to set position only, load only, or neither


btn-view-and-print

Model List

product Lineup

Actuator Specifications

RCS3-RA4R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 40mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA6R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 58mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA7R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 73mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA8R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 88mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA10R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 108mm
200V Servo Motor, Side-mounted Motor Specification

RCS2-RA13R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 130mm 200V Servo Motor, Side-mounted Motor Specification

RCS3-RA15R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 150mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA20R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 200mm
200V Servo Motor, Side-mounted Motor Specification
btn-view-and-print

Dimensions

RC4R

RC4R

Dimentions- RCS3 RA4R

RC6R

RC6R

Dimentions- RCS3 RA6R

RC7R

RC7R

RCS3 dimentions RA7R

RC8R

RC8R

RCS3 dimentions RA8R

RC10R

RC10R

RCS3 dimentions RA10R

RC13R

RC13R

RCS3 dimentions RA13R

RC15R

RC15R

RCS3 dimentions RA15R

RC20R

RC20R

RCS3 dimentions RA20R

Part Number Ordering Sheet

RCS3-RA4R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 40mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA6R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 58mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA7R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 73mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA8R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 88mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA10R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 108mm
200V Servo Motor, Side-mounted Motor Specification

RCS2-RA13R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 130mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA15R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 150mm
200V Servo Motor, Side-mounted Motor Specification

RCS3-RA20R

ROBO Cylinder, Rod Type with Load Cell, Actuator Width 200mm
200V Servo Motor, Side-mounted Motor Specification

Video from Tokyo International Robot Exhibition (December, 2015)

Compatible Controller

SCON-CB Servo Press Type


btn-iai-manuals

btn-iai-see-catalogs

Contact our Experts
mautic is open source marketing automation
Get Our Monthly Newsletter

Get Our Monthly Newsletter

Subscribe to IAI Actuator News to receive monthly updates and tips.

You have Successfully Subscribed!