West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

RCS2W-RA4C / 4D/ 4R Splash-Proof Rod Type
200V Servo Motor Linear Electric Actuator

RCS2W Banner Slide Linear Electric Actuator Industrial Robots

Linear Electric Actuator Types

  • RCS2W-RA4C Splash Proof Rod Type, Actuator Diameter Q37mm, 200V Servo Motor
  • 4C = Coupling Specification
  • 4D = Built-In Specification
  • 4R = Motor Reversing Specification
  • RCS2W Rod Type Electric Actuator Industrial Robots

    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCS2W Electric Linear Actuator Logo Industrial Robots




    RCS2W-RA4C Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2W-[1]-[2]-20-12-[3]-[4]-[5]-[6]
    20
    12
    3.0
    1.0
    18.9
    50-300
    RCS2W-[1]-[2]-20-6-[3]-[4]-[5]-[6]
    6
    6.0
    2.0
    37.7
    RCS2W-[1]-[2]-20-3-[3]-[4]-[5]-[6]
    3
    12.0
    4.0
    75.4
    RCS2W-[1]-[2]-30-12-[3]-[4]-[5]-[6]
    30
    12
    4.0
    1.5
    28.3
    RCS2W-[1]-[2]-30-6-[3]-[4]-[5]-[6]
    6
    9.0
    3.0
    56.6
    RCS2W-[1]-[2]-30-3-[3]-[4]-[5]-[6]
    3
    18.0
    6.5
    113.1

    [1] = Type, [2] = Encoder Type, [3] = Stroke, [4] = Applicable Controller, [5] = Cable Length, [6] = Options

    RCS2W-RA4C Stroke and Maximum Speed

    Lead
    Stroke
    50-300 mm
    12
    600
    6
    300
    3
    150

    (Unit: mm/s)


    RCS2W-RA4C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Aluminum with Special White Alumite Treatment
    Rod Diameter
    Q20mm
    Rod Non-Rotation Accuracy
    ±1.0°
    Protective Structure
    IP54
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCS2W-RA4C Options

    Name Model Page
    Brake (*1)
    B
    Foot Bracket
    FT
    Flange
    FL
    Home Sensor
    HS
    Knuckle Joint
    NJ
    Reversed-Home Specification
    NM
    Clevis Bracket (*2)
    QR
    Front Trunnion Bracket (*3)
    TRF
    Rear Trunnion Bracket (*3)
    TRR

    (*1) There is no setting of the brake for the RA3D.
    (*2) The clevis metal fittings can be used only on the RA3R.
    (*3) The trunnion metal fittings can be used only on the RA3C/RA3D.


    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3). This is the maximum acceleration.

    (3) The horizontal load capacity assumes use of an external guide and absence of external force applied from any direction other than moving direction of the rod.




    RCS2W-RA4C Controllers

    RCA series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    SCON-C-30I-NP-2-[1]

    Supports up to 512 positioning points
    512 points

    Single-Phase 100VAC

    Single-Phase

    200VAC

    Three-Phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    3 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse Train Input Control Type
    Dedicated Pulse-train input type

    (-)

    Program Control, 1 or 2 Axis Type

    SSEL-C-1-30I-NP-2-[1]

    Programmable Type Capable of Operating up to 2 axes
    1500 points
    Program Control, 1 to 6 Axis Type

    XSEL-[3]-1-30I-N1-EEE-2-[2]

    Programmable type capable of operating up to 6 axes
    4000 points



    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This