RCS2CR-SS7C / SS8C Cleanroom Steel Slider Type 200V Servo Motor Linear Electric Actuator
Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
Actuator Width 60mm, 200V Servo Motor, Coupling Specification Actuator Width 80mm, 200V Servo Motor, Coupling Specification |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
RCS2CR-SS7C Linear Electric Actuator
|
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
|
---|---|---|---|---|---|---|
Horizontal (kg) | Vertical (kg) | |||||
RCS2CR-SS7C-[1]-60-12-[2]-[3]-[4]-[5] |
60
|
12
|
15.0
|
4.0
|
85
|
100-600
|
RCS2CR-SS7C-[1]-60-6-[2]-[3]-[4]-[5] |
6
|
30.0
|
8.0
|
170
|
[1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options
RCS2CR-SS7C Stroke and Maximum Speed
Lead
|
Stroke
|
100~500mm
|
600mm |
Suction Volume (Nl/mm)
|
---|---|---|---|---|
12
|
600
|
470
|
50
|
|
6
|
300
|
230
|
30
|
(Unit: mm/s)
RCS2CR-SS7C Specs
Item
|
Description
|
---|---|
Drive Method
|
Ball screw Θ10mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Base
|
Material: Special Alloy Steel
|
Allowable Load Moment
|
Ma: 14.7× Mb:14.7N×m Mc: 33.3N×m
|
Overhang Load Length
|
Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
|
Grease
|
Low-dust raising grease (both ball screw and guide)
|
Cleanliness Class
|
Class 10 (0.1μm)
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
RCS2CR-SS7C Options
Name | Model | Page |
---|---|---|
Brake
|
B
|
Refer to page 433 pdf
|
Reversed-Home Specification
|
NM
|
|
Vacuum Joint on Opposite Side
|
VR
|
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration. |
RCS2CR-SS7C Controllers
RCS2CR series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference |
---|---|---|---|---|---|---|
Positioner Mode
|
SCON-C-60I-NP-2-[1]
|
Supports up to 512 positioning points
|
512 points
|
Single-phase 100VAC Single-phase 200VAC Three-phase 200VAC |
360VA max. *1-axis specification, operated at 150W |
Refer to page 433 pdf
|
Solenoid Valve Mode
|
Same control actions as those applicable to solenoid valves
|
7 points
|
||||
Serial Communication Type
|
Dedicated serial communication type
|
64 points
|
||||
Pulse-train Input Control Type
|
Dedicated Pulse-train Input Type
|
(-)
|
||||
Program Control 1 or 2-axis Type
|
SSEL-C-1-60I-NP-2-[1]
|
|||||
Program Control 1 to 6-axis Type
|
XSEL-[3]-1-60I-N1-EEE-2-[2]
|
*[1] indicates the encoder type (I: incremental / A: absolute).
*[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
*[3] indicates the XSEL type (J/K/P/Q).
RCS2CR-SS8C Linear Electric Actuator
Lead and Load Capacity
Model
|
Motor Output (W) |
Lead (mm)
|
Maximum load capacity*
|
Rated Thrust (N) |
Stroke (mm)
|
|
---|---|---|---|---|---|---|
Horizontal (kg) | Vertical (kg) | |||||
RCS2CR-SS8C-[1]-100-20-[2]-[3]-[4]-[5] |
100
|
20
|
20.0
|
4.0
|
84.9
|
100-1000
|
RCS2CR-SS8C-[1]-100-10-[2]-[3]-[4]-[5] |
10
|
40.0
|
8.0
|
169
|
||
RCS2CR-SS8C-[1]-150-20-[2]-[3]-[4]-[5] |
150
|
20
|
30.0
|
6.0
|
128
|
|
RCS2CR-SS8C-[1]-150-10-[2]-[3]-[4]-[5] |
10
|
60.0
|
12.0
|
256
|
[1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options
RCS2CR-SS8C Stroke and Maximum Speed
Lead
|
Stroke
|
100~600mm
|
700mm | 800mm | 900mm | 1000mm | Suction Volume (Nl/mm) |
---|---|---|---|---|---|---|---|
10
|
1000
|
960
|
765
|
625
|
515
|
80
|
|
20
|
500
|
480
|
380
|
310
|
255
|
40
|
(Unit: mm/s)
RCS2CR-SS8C Specs
Item
|
Description
|
---|---|
Drive Method
|
Ball screw Θ16mm, rolled C10
|
Positioning Repeatability
|
±0.02mm
|
Backlash
|
0.05mm or less
|
Base
|
Material: Special Alloy Steel
|
Allowable Load Moment
|
Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
|
Overhang Load Length
|
Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
|
Grease
|
Low-dust raising grease (both ball screw and guide)
|
Cleanliness Class
|
Class 10 (0.1μm)
|
Ambient Operating Temp/Humidity
|
0-40 °C, 85% RH or below (non-condensing)
|
RCS2CR-SS8C Options
Name | Model | Page |
---|---|---|
Brake
|
B
|
Refer to page 435 pdf
|
Reversed-Home Specification
|
NM
|
|
Vacuum Joint on Opposite Side
|
VR
|
(1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.
(2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration. |
RCS2CR-SS8C Controllers
RCP2 series actuators can be operated using the following controllers.
Choose the type that best suits your specific purpose.
Name
|
Model
|
Features
|
Max Positioning Points
|
Input Power Supply
|
Power Supply Capacity
|
Reference |
---|---|---|---|---|---|---|
Positioner Mode
|
SCON-C-100I-NP-2-[1] SCON-C-150I-NP-2-[1] |
Supports up to 512 positioning points
|
512 points
|
Single-phase 100VAC Single-phase 200VAC Three-phase 200VAC |
360VA max. *1-axis specification, operated at 150W |
Refer to page 435 pdf
|
Solenoid Valve Mode
|
Same control actions as those applicable to solenoid valves
|
7 points
|
||||
Serial Communication Type
|
Dedicated serial communication type
|
64 points
|
||||
Pulse-train Input Control Type
|
Dedicated Pulse-train Input Type
|
(-)
|
||||
Program Control 1 or 2-axis Type
|
SSEL-C-1-100I-NP-2-[1] SSEL-C-1-150I-NP-2-[1] |
|||||
Program Control 1 to 6-axis Type
|
XSEL-[3]-1-100I-N1-EEE-2-[2] XSEL-[3]-1-150I-N1-EEE-2-[2] |
*[1] indicates the encoder type (I: incremental / A: absolute).
*[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
*[3] indicates the XSEL type (J/K/P/Q).
Do you have any questions or comments about our products? Contact Us