West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Linear Electric Actuator Industrial Robots

 
Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
 
 

RCS2-SS7C / SS8C Steel Slider Type
200V Servo Motor Linear Electric Actuator

RCS2 Banner Slide Linear Electric Actuator Industrial Robots

Linear Electric Actuator Types

  • RCS2-SS7C Steel Base Slider Type, Actuator Width 60mm, 200V Servo Motor, Coupling Specification
  • RCS2-SS8C Steel Base Slider Type, Actuator Width 80mm, 200V Servo Motor, Coupling Specification
  • RCS2 Slider Type Electric Actuator Industrial Robots

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCS2 Electric Linear Actuator Logo Industrial Robots




    RCS2-SS7C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SS7C-[1]-60-12-[2]-[3]-[4]-[5]
    60
    12
    15.0
    4.0
    85
    100-600
    RCS2-SS7C-[1]-60-6-[2]-[3]-[4]-[5]
    6
    30.0
    8.0
    170

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SS7C Stroke and Maximum Speed

    Lead
    Stroke
    100~500mm
    600 mm
    12
    600
    470
    6
    300
    230

    (Unit: mm/s)

    RCS2-SS7C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 14.7× Mb:14.7N×m Mc: 33.3N×m
    Overhang Load Length
    Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots




    RCS2-SS7C Options

    Name Model Page
    Brake
    B
    Refer to RCS2-SS7C pdf
    Reversed-Home Specification
    NM
    Slide Roller Specification
    SR



    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration.




    RCS2-SS7C Controllers

    RCS2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode
    SCON-C-60-NP-2-[2]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SS7C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type
    SSEL-C-1-60-NP-2-[2]
    Program Control 1 to 6-axis Type
    XSEL-[3]-1-60-N1-EEE-2-[2]
    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).





    RCS2-SS8C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SS8C-[1]-100-20-[2]-[3]-[4]-[5]
    100
    20
    20.0
    4.0
    84.9
    100-1000
    RCS2-SS8C-[1]-100-10-[2]-[3]-[4]-[5]
    10
    40.0
    8.0
    169
    RCS2-SS8C-[1]-150-20-[2]-[3]-[4]-[5]
    150
    20
    30.0
    6.0
    128
    RCS2-SS8C-[1]-150-10-[2]-[3]-[4]-[5]
    10
    60.0
    12.0
    256

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SS8C Stroke and Maximum Speed

    Lead
    Stroke
    100~600mm
    700mm 800mm 900mm 1000mm
    10
    1000
    960
    765
    625
    515
    20
    500
    480
    380
    310
    255

    (Unit: mm/s)

    RCS2-SS8C Specs

    Item
    Description
    Drive Method
    Ball screw Θ16mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
    Overhang Load Length
    Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots Automation




    RCS2-SS8C Options

    Name Model Page
    Brake
    B
    Refer to RCS2-SS8C pdf
    Reversed-Home Specification
    NM
    Slide Roller Specification
    SR



    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G. This is the maximum acceleration.




    RCS2-SS8C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode

    SCON-C-100[1]-NP-2-[2]

    SCON-C-150[1]-NP-2-[2]

    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SS8C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type

    SSEL-C-1-100[1]-NP-2-[2]

    SSEL-C-1-150[1]-NP-2-[2]

    Program Control 1 to 6-axis Type

    XSEL-[3]-1-100[1]-N1-EEE-2-[2]

    XSEL-[3]-1-150[1]-N1-EEE-2-[2]

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This