West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Linear Electric Actuator Industrial Robots

 
Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
 
 

RCS2-SA4C / 5C / 6C / 7C Slider Type
Servo Motor Linear Electric Actuator

RCS2 Banner Slide Linear Electric Actuator Industrial Robots

Linear Electric Actuator Types

  • RCS2-SA4C Slider Type, Actuator Width 40mm, 200V Servo Motor, Coupling Specification
  • RCS2-SA5C Slider Type, Actuator Width 52mm, 200V Servo Motor, Coupling Specification
  • RCS2-SA6C Slider Type, Actuator Width 58mm, 200V Servo Motor, Coupling Specification
  • RCS2-SA7C Slider Type, Actuator Width 73mm, 200V Servo Motor, Coupling Specification
  • RCS2 Slider Type Electric Actuator Industrial Robots

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCS2 Electric Linear Actuator Logo Industrial Robots




    RCS2-SA4C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SA4C-[1]-20-10-[2]-[3]-[4]-[5]
    20
    10
    4.0
    1.0
    19.6
    50-400
    RCS2-SA4C-[1]-20-5-[2]-[3]-[4]-[5]
    5
    6.0
    2.5
    39.2
    RCS2-SA4C-[1]-20-2.5-[2]-[3]-[4]-[5]
    2.5
    8.0
    4.5
    78.4

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SA4C Stroke and Maximum Speed

    Lead
    Stroke
    50-400 mm
    10
    665
    5
    330
    2.5
    165

    (Unit: mm/s)


    RCS2-SA4C Specs

    Item
    Description
    Drive Method
    Ball screw Θ8mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 2.7× Mb:3.9N×m Mc: 6.8N×m
    Overhang Load Length
    Ma direction: 120mm or less, Mb/Mc directions: 120mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots




    RCS2-SA4C Options

    Name Model Page
    Brake
    B
    Refer to RCS2-SA4C pdf
    Foot Bracket
    FT
    Home Sensor
    HS
    Reversed-Home Specification
    NM
    Slide Roller Specification
    SR
    Slide Spacer
    SS





    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 2.5 or the actuator is operated vertically). This is the maximum acceleration.




    RCS2-SA4C Controllers

    RCS2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode
    SCON-C-20[1]-NP-2-[2]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC (XSEL-P/Q only)

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SA4C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type
    SSEL-C-1-20[1]-NP-2-[2]
    Program Control 1 to 6-axis Type
    XSEL-[3]-1-20[1]-N1-EEE-2-[2]

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).




    RCS2-SA5C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SA5C-[1]-20-12-[2]-[3]-[4]-[5]
    20
    12
    4.0
    1.0
    16.7
    50-500
    RCS2-SA5C-[1]-20-6-[2]-[3]-[4]-[5]
    6
    8.0
    2.0
    33.3
    RCS2-SA5C-[1]-20-3-[2]-[3]-[4]-[5]
    3
    12.0
    4.0
    65.7

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SA5C Stroke and Maximum Speed

    Lead
    Stroke
    50-450 mm
    500 mm
    12
    800
    760
    6
    400
    360
    3
    200
    190

    (Unit: mm/s)


    RCS2-SA5C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 4.9× Mb:6.8N×m Mc: 11.7N×m
    Overhang Load Length
    Ma direction: 150mm or less, Mb/Mc directions: 150mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots Automation




    RCS2-SA5C Options

    Name Model Page
    Brake
    B
    Refer to RCS2-SA5C pdf
    Foot Bracket
    FT
    Home Sensor
    HS
    Reversed-Home Specification
    NM
    Slide Roller Specification
    SR



    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCS2-SA5C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode
    SCON-C-20[1]-NP-2-[2]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC (XSEL-P/Q only)

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SA5C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type
    SSEL-C-1-20[1]-NP-2-[2]
    Program Control 1 to 6-axis Type
    XSEL-[3]-1-20[1]-N1-EEE-2-[2]

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).




    RCS2-SA6C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SA6C-[1]-30-12-[2]-[3]-[4]-[5]
    30
    12
    6.0
    1.5
    24.2
    50~600
    RCS2-SA6C-[1]-30-6-[2]-[3]-[4]-[5]
    6
    12.0
    3.0
    48.4
    RCS2-SA6C-[1]-30-3-[2]-[3]-[4]-[5]
    3
    18.0
    6.0
    96.8

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SA6C Stroke and Maximum Speed

    Lead
    Stroke
    50~450 mm
    500mm 550mm 600mm
    12
    800
    760
    640
    540
    6
    400
    380
    320
    270
    3
    200
    190
    160
    135

    (Unit: mm/s)


    RCS2-SA6C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 8.9× Mb:12.7N×m Mc: 18.6N×m
    Overhang Load Length
    Ma direction: 220mm or less, Mb/Mc directions: 220mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots Automation




    RCS2-SA6C Options

    Name Model Page
    Brake
    B
    Refer to RCS2-SA6C pdf
    Foot Bracket
    FT
    Home Sensor
    HS
    Revered-home Specification
    NM
    Slide Roller Specification
    SR





    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCS2-SA6C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode
    SCON-C-30[1]-NP-2-[2]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC (XSEL-P/Q only)

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SA6C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type
    SSEL-C-1-30[1]-NP-2-[2]
    Program Control 1 to 6-axis Type
    XSEL-[3]-1-30[1]-N1-EEE-2-[2]

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).



    RCS2-SA7C Linear Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-SA7C-[1]-30-12-[2]-[3]-[4]-[5]
    60
    16
    12.0
    3.0
    63.8
    100~800
    RCS2-SA7C-[1]-30-6-[2]-[3]-[4]-[5]
    8
    25.0
    6.0
    127.5
    RCS2-SA7C-[1]-30-3-[2]-[3]-[4]-[5]
    4
    40.0
    12.0
    96.8

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-SA7C Stroke and Maximum Speed

    Lead
    Stroke
    100~600 mm
    700mm 800mm
    16
    800
    640
    480
    8
    400
    320
    240
    4
    200
    160
    120

    (Unit: mm/s)


    RCS2-SA7C Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.1mm or less
    Base
    Material: Aluminum with Special Alumite Treatment
    Allowable Load Moment
    Ma: 13.9× Mb:19.9N×m Mc: 38.3N×m
    Overhang Load Length
    Ma direction: 230mm or less, Mb/Mc directions: 230mm or less
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCS2 Electric Slide Actuator Moment Loads Industrial Robots Automation




    RCS2-SA7C Options

    Name Model Page
    Brake (Cable exiting on the end)
    BE
    Refer to RCS2-SA7C pdf
    Brake (Cable exiting on the left)
    BL
    Brake (Cable exiting on the right)
    BR
    Revered-home Specification
    NM
    Slide Roller Specification
    SR





    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 4 or the actuator is operated vertically). This is the maximum acceleration.




    RCS2-SA7C Controllers

    RCP2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Mode
    SCON-C-60[1]-NP-2-[2]
    Supports up to 512 positioning points
    512 points

    Single-phase 100VAC

    Single-phase 200VAC

    Three-phase 200VAC (XSEL-P/Q only)

    360VA max.

    *1-axis specification, operated at 150W

    Refer to RCS2-SA7C pdf
    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    7 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated Pulse-train Input Type
    (-)
    Program Control 1 or 2-axis Type
    SSEL-C-1-60[1]-NP-2-[2]
    Program Control 1 to 6-axis Type
    XSEL-[3]-1-60[1]-N1-EEE-2-[2]

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: incremental / A: absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).



    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This