West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Linear Electric Actuator Industrial Robots

 
Please click " Note for Discontinuation and Replacement models " for the details.
* Note for discontinuation of Encoder Types: Incremental encoder, Absolute encoder (RCS2-RA5, RCS2-RGD5, RCS2-RGS5, RCS2-SA7, RCS2-SM, RCS2-SS, RCS2-SS7, RCS2-SS8, RCS2CR-SA7, RCS2CR-SM, RCS2CR-SS, RCS2CR-SS7, RCS2CR-SS8, RCS3-SA8, RCS3-SS8, RCS3CR-SA8, RCS3CR-SS8, RCS3P-SA8, RCS3P-SS8, RCS3PCR-SA8, RCS3PCR-SS8)
Available Encoder Type Now: Battery-less Absolute Encoder
 
 

RCS2-RGS4C / 5C Single Guide Rod Type
Coupling 200V Servo Electric Actuator

RCS2 Banner Servo Linear Electric Actuator Industrial Robots


Linear Electric Actuator Types

  • RCS2-RGS4C Rod Type with Single Guide,
    Actuator Diameter Q37mm, 200V Servo Motor, Coupling Specification
  • RCS2-RGS5C Rod Type with Single Guide,
    Actuator Width 55mm, 200V Servo Motor, Coupling Specification
  • RCS2 Rod Single Guide Type Servo Electric Actuator Industrial Robots

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    RCS2 Electric Linear Actuator Logo Industrial Robots




    RCS2-RGS4C Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-RGS4C-[1]-20-12-[2]-[3]-[4]-[5]
    20
    12
    3.0
    0.5
    18.9
    50-300
    RCS2-RGS4C-[1]-20-6-[2]-[3]-[4]-[5]
    6
    6.0
    1.5
    37.7
    RCS2-RGS4C-[1]-20-3-[2]-[3]-[4]-[5]
    3
    12.0
    3.5
    75.4
    RCS2-RGS4C-[1]-30-12-[2]-[3]-[4]-[5]
    30
    12
    4.0
    1.0
    28.3
    RCS2-RGS4C-[1]-30-6-[2]-[3]-[4]-[5]
    6
    9.0
    2.5
    56.6
    RCS2-RGS4C-[1]-30-3-[2]-[3]-[4]-[5]
    3
    18.0
    6.0
    113.1

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-RGS4C Stroke and Maximum Speed

    Lead
    Stroke
    50-300 mm
    12
    600
    6
    300
    3
    150

    (Unit: mm/s)


    RCS2-RGS4C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Guide
    Single guide, guide rod diameter Θ10mm, ball bush type
    Rod Diameter
    Θ20mm
    Rod Non-Rotation Accuracy
    ±0.05°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCS2-RGS4C Options

    Name Model Page
    Home Sensor
    NJ
    Foot Bracket
    FT
    Reversed-Home Specification
    NM
    Rear Trunnion
    TRR
    Brake
    B



    Linear Electric Actuator Selection Points Industrial Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (3) The horizontal load capacity assumes used of an external guide and absence of external force applied from any direction other than the moving direction of the rod.




    RCS2-RGS4C Controllers

    RCS2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    SCON-C-20[1]-NP-2-[2]

    SCON-C-30D[1]-NP-2-[2]

    Supports up to 512 positioning points
    512 points

    Single Phase 100VAC

    Single Phase 200VAC

    Three Phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    3 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated pulse-train input type
    (-)
    Program Control, 1 or 2-Axis Type

    SSEL-C-1-20[1]-NP-2-[2]

    SSEL-C-1-30D[1]-NP-2-[2]

    Programmable type capable of operating up to 2 axes
    1500 points
    Program Control, 1 to 6-Axis Type

    XSEL-[3]-1-20[1]-N1-EEE-2-[2]

    XSEL-[3]-1-30D[1]-N1-EEE-2-[2]

    Programmable type capable of operating up to 6 axes
    4000 points

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: Incremental / A: Absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).




    RCS2-RGS5C Electric Actuator Lead and Load Capacity

    Model
    Motor Output (W)
    Lead (mm)
    Maximum load capacity*
    Rated Thrust (N)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCS2-RGS5C-[1]-60-16-[2]-[3]-[4]-[5]
    60
    16
    12.0
    1.3
    63.8
    50-300
    RCS2-RGS5C-[1]-60-8-[2]-[3]-[4]-[5]
    8
    25.0
    4.3
    127.5
    RCS2-RGS5C-[1]-60-4-[2]-[3]-[4]-[5]
    4
    50.0
    10.8
    255.1
    RCS2-RGS5C-[1]-100-16-[2]-[3]-[4]-[5]
    100
    16
    15.0
    2.8
    105.8
    RCS2-RGS5C-[1]-100-8-[2]-[3]-[4]-[5]
    8
    30.0
    8.3
    212.7
    RCS2-RGS5C-[1]-100-4-[2]-[3]-[4]-[5]
    4
    60.0
    17.3
    424.3

    [1] = Encoder Type, [2] = Stroke, [3] = Applicable Controller, [4] = Cable Length, [5] = Options

    RCS2-RGS5C Stroke and Maximum Speed

    Lead
    Stroke
    50~250mm
    300 mm
    16
    800
    755
    8
    400
    377
    4
    200
    188

    (Unit: mm/s)


    RCS2-RGS5C Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Guide
    Single guide, guide rod diameter Θ12mm, ball bush type
    Rod Diameter
    Θ20mm
    Rod Non-Rotation Accuracy
    ±0.1°
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCS2-RGS5C Options

    Name Model Page
    Cable Outlet Direction
    A2
    Brake
    B
    Foot Bracket
    FT
    Guide Installation Direction Change
    GS2-GS4



    Linear Electric Actuator Selection Points Industrial Robots Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.

    (3) The horizontal load capacity assumes used of an external guide and absence of external force applied from any direction other than the moving direction of the rod.




    RCS2-RGS5C Controllers

    RCS2 series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type

    SCON-C-60[1]-NP-2-[2]

    SCON-C-100[1]-NP-2-[2]

    Supports up to 512 positioning points
    512 points

    Single Phase 100VAC

    Single Phase 200VAC

    Three Phase 200VAC

    360VA max.

    *1-axis specification, operated at 150W

    Solenoid Valve Mode
    Same control actions as those applicable to solenoid valves
    3 points
    Serial Communication Type
    Dedicated serial communication type
    64 points
    Pulse-train Input Control Type
    Dedicated pulse-train input type
    (-)
    Program Control, 1 or 2-Axis Type

    SSEL-C-1-60[1]-NP-2-[2]

    SSEL-C-1-100[1]-NP-2-[2]

    Programmable type capable of operating up to 2 axes
    1500 points
    Program Control, 1 to 6-Axis Type

    XSEL-[3]-1-60[1]-N1-EEE-2-[2]

    XSEL-[3]-1-100[1]-N1-EEE-2-[2]

    Programmable type capable of operating up to 6 axes
    4000 points

    *The SSEL and XSEL model names are based on a 1-axis specification.
    *[1] indicates the encoder type (I: Incremental / A: Absolute).
    *[2] indicates the power-supply voltage type (1: 100V / 2: Single-phase 200V / 3: Three-phase 200V).
    *[3] indicates the XSEL type (J/K/P/Q).


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This