The E-CON from Intelligent Actuator is a single axis controller compatible with some RCS actuators.
The E-Con motion controller from Intelligent Actuator is a single-axis controller designed for economy, flexibility, and ease-of-use. Featuring network compatibility with DeviceNet, CC-Link, Profi Bus, and UNI-WIRE, the E-con is intended to control Intelligent Actuator 60-750W Cartesian actuators. Labor-saving functions including Zone Signal Output, Hold Signal, and Push Mode are supported, and up to 64 points may be input. For single-axis applications requiring only simple point-to-point motion, the E-Con controller serves as a low-cost alternative to more powerful controllers. For multiple-axis systems featuring high-level interpolated motion, Intelligent Actuator’s recently expanded line of X-SEL controller is recommended.
The E-CON is similar to the RCS-C type controller. The E-CON offers 64 positions to only 16 for the RCS-C, network compatibility, and a CE version.
The following RCS actuators can be controlled by the E-CON:
-- Download this page as a PDF --
Related posts: