West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator

RCP2W-RA4C / RA6C Splash-Proof
Rod Type Electric Actuator

RCA2 Banner Rod Type Electric Actuator - Intelligent Actuator

  • RCP2W-RA4C Splash-Proof Rod Type, Actuator Width 45mm, Pulse Motor, Straight
  • RCP2W-RA6C Splash-Proof Rod Type, Actuator Width 64mm, Pulse Motor, Straight
  • RCP2W Splash-Proof Electric Actuator - Intelligent Actuator Robot Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation

    Linear Electric Actuator Rod Type Industrial Robotics Automation




    RCP2W-RA4C Electric Actuator Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Max Push Force (N) (#)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2W-RA4C-I-42P-10-[1]-P1-[2]-[3]
    10
    ~25
    ~4.5
    150
    50-300
    RCP2W-RA4C-I-42P-5-[1]-P1-[2]-[3]
    5
    40
    ~12
    284
    RCP2W-RA4C-I-42P-2.5-[1]-P1-[2]-[3]
    2.5
    40
    ~19
    358

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.
    #Refer to RCP2W-RA4C pdf

    RCP2W-RA4C Stroke and Maximum Speed

    Lead
    Stroke
    50-200mm 250mm
    300mm
    10
    450 <250>
    450<250>
    350<250>
    5
    190
    190
    175
    2.5
    125<115>
    115
    85

    *The figures in <> apply when the actuator is used vertically. (Unit: mm/s)


    RCP2W-RA4C Specs

    Item
    Description
    Drive Method
    Ball screw Θ8mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Rod Diameter
    Θ22mm
    Rod Non-Rotation Accuracy
    ±1.5°
    Protective Structure
    IP65
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCP2W-RA4C Options

    Name Model Page
    Reversed-home Specification
    NM
    Flange
    FL
    Brake
    B
    Foot Bracket
    FT




    RCP2W-RA4C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Robot Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Robot Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.

    (2) With the RCP2 series, the load capacity will decrease as the speed increases because a pulse motor is used. Use the diagram of speed and load capacity on the right to check the load capacity at the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.2G. The maximum acceleration is 0.2G.




    RCP2W-RA4C Controllers

    RCP2W series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2W-RA6C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Max Push Force (N) (#)
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2W-RA6C-I-56P-16-[1]-P1-[2]-[3]
    16
    ~40.0
    ~5.0
    240
    50-300
    RCP2W-RA6C-I-56P-8-[1]-P1-[2]-[3]
    8
    ~50.0
    ~17.5
    470
    RCP2W-RA6C-I-56P-4-[1]-P1-[2]-[3]
    4
    ~55.0
    ~26.0
    800

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.
    #Refer to RCP2W-RA6C pdf

    RCP2W-RA6C Stroke and Maximum Speed

    Lead
    Stroke
    50-300mm
    16
    320<265>
    8
    200
    4
    100

    *The figures in <> apply when the actuator is used vertically. (Unit: mm/s)


    RCP2W-RA6C Specs

    Item
    Description
    Drive Method
    Ball screw Θ12mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Rod Diameter
    Θ30mm
    Rod Non-Rotation Accuracy
    ±1.0°
    Positive Structure
    IP65
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)



    RCP2W-RA6C Options

    Name Model Page
    Reversed-home Specification
    NM
    Flange
    FL
    Brake
    B
    Foot Bracket
    FT




    RCP2W-RA6C Correlation Diagram of Speed and Load Capacity

    ERC2 Rod Type Double Guide Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation Robots

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation Robots (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table below to check the maximum speed at the stroke you desire.

    (2) With the RCP2 series, the load capacity will decrease as the speed increases because a pulse motor is used. Use the diagram of speed and load capacity on the right to check the load capacity at the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.2G. The maximum acceleration is 0.2G.




    RCP2W-RA6C Controllers

    RCP2W series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This