IAI - Quality and Innovation
site map contact search
site map contact search
1-800-736-1712 CA Office   
1-800-944-0333  IL Office   
home | sales | applications | training | manuals | catalogs | CAD download | newsletter archives
 

Contact Us


Ask the Experts

CA Office (West)
1-800-736-1712

IL Office (Mid)
1-800-944-0333

GA Office (East)
1-888-354-9470

ROBO Cylinder Series 3-Finger Gripper


Product Snapshot

NS Rotating Nut Linear Actuator Long Stroke High-Speed Movement



Features

Get a grip on circular and cylindrical loads! The 3-Finger grippers also allow for easy adjustment of gripping force!



    Three fingers facilitate centering of load
  • The load can be centered easily as the three fingers grip the load simultaneously.
  • High gripping force from a compact body
  • The unique drive method using a worm gear produces a high gripping force from a compact body.
  • Two types for different applications
  • Choose the "lever type" that offers a wide open/close range while achieving high-speed operation, or the "slide type" that generates a high gripping force while ensuring excellent rigidity.
  • Maintains the gripping force even after the power is turned off
  • The self-lock mechanism maintains the current position even after the power is switched off, so the load will not fall in the event of sudden power failure.

 

Example of Use




RCP2 ROBO Cylinder Gripper Lever and Slide - IAI Intelligent Actuator

Combine with a SCARA robot to transfer cylindrical loads.






For more information, please refer to the RCP2-GR3LS 3-Finger Gripper Catalog 1.7 MB
 
     
     
     
  IAI America, Inc. is a member of the RIA, SEMI, and AHTD organizations.
 
USA Headquarters
2690 W. 237th Street
Torrance, CA 90505
Manufacturer of :
IX Scara Robots : Linear Actuators : Robo Cylinders : Table Top Robot : Controllers
Cartesian Robots : Single Axis Robots : Linear Positioners
 
©IAI 2006  
Site created by: Ecreativeworks