West 800-736-1712 | Central 800-944-0333 | East 678-354-9470
Select Page

ROBO Cylinder Electric Actuator - Intelligent Actuator Indutrial Automation

RCP2CR-SS7C / SS8C Cleanroom Slider Type
Steel Base Electric Actuator

RCP2CR Banner Slide Electric Actuator - Intelligent Actuator Industrial Automation Robots
Linear Electric Actuator Types

  • RCP2CR-SS7C Cleanroom Slider Type, Actuator Width 60mm, Pulse Motor, Straight, Steel Base
  • RCP2CR-SS8C Cleanroom Slider Type, Actuator Width 80mm, Pulse Motor, Straight, Steel Base
  • RCP2CR Cleanroom Slider Type Electric Actuator - Intelligent Actuator Industrial Automation

    ROBO Cylinder Visual Index for
    Intelligent Actuator PDF Catalog Industrial Electric Actuator Robot Automation





    RCP2CR-SS7C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2CR-SS7C-I-42P-12-[1]-P1-[2]-[3]
    12
    ~30
    ~4
    100~600
    RCP2CR-SS7C-I-42P-6-[1]-P1-[2]-[3]
    6
    ~30
    ~8
    RCP2CR-SS7C-I-42P-3-[1]-P1-[2]-[3]
    3
    ~30
    ~12

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2CR-SS7C Stroke and Maximum Speed

    Lead
    Stroke
    50-500mm
    600mm
    Suction Volume (Nl/mm)
    12
    600
    470
    50
    6
    300
    230
    30
    3
    150
    115
    15

    (Unit: mm/s)


    RCP2CR-SS7C Specs

    Item
    Description
    Drive Method
    Ball screw Θ10mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 14.7 × Mb:14.7×m Mc: 33.3N×m
    Overhang Load Length
    Ma direction: 300mm or less, Mb/Mc directions: 300mm or less
    Grease
    Low-dust raising grease (both ball screw and guide)
    Cleanliness Class
    Class 10 (0.1m m)
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2CR Cleanroom Electric Slide Actuator Moment Loads - Intelligent Actuator Industrial Automation




    RCP2CR-SS7C Options

    Name Model Page
    Brake
    BE
    Reversed-home Specification
    NM
    Vacuum Joint on Opposite Side
    VR




    RCP2CR-SS7C Correlation Diagram of
    Speed and Load Capacity

    RCP2CR Cleanroom Type Electric Actuator Speed Load Capacity Diagram - Intelligent Actuator Automation

    ROBO Cylinder Cleanroom Electric Actuator Selection Points - Intelligent Actuator Industrial Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCP2CR-SS7C Controllers

    RCP2CR series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-42PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-42PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-42PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-42PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-42PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-42PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-42PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points


    RCP2CR-SS8C Lead and Load Capacity

    Model
    Lead (mm)
    Maximum load capacity*
    Stroke (mm)
    Horizontal (kg) Vertical (kg)
    RCP2CR-SS8C-I-56P-20-[1]-P1-[2]-[3]
    20
    ~40
    ~5
    100-1000
    RCP2CR-SS8C-I-56P-10-[1]-P1-[2]-[3]
    10
    ~50
    ~12
    RCP2CR-SS8C-I-56P-5-[1]-P1-[2]-[3]
    5
    ~55
    ~20

    [1] = Stroke, [2] = Cable Length, [3] = Options
    *Take note that the maximum load capacity will decrease as the speed increases.

    RCP2CR-SS8C Stroke and Maximum Speed

    Lead
    Stroke
    100~800mm
    900mm 1000mm Suction Volume (Nl/mm)
    20
    666<555>
    625<500>
    515
    80
    10
    333<300>
    310<300>
    255
    40
    5
    165<150>
    155<150>
    125
    20

    *The figures in <> apply when the actuator is used vertically. (Unit: mm/s)


    RCP2CR-SS8C Specs

    Item
    Description
    Drive Method
    Ball screw Θ16mm, rolled C10
    Positioning Repeatability
    ±0.02mm
    Backlash
    0.05mm or less
    Base
    Material: Special Alloy Steel
    Allowable Load Moment
    Ma: 36.3 × Mb:36.3N×m Mc: 77.4N×m
    Overhang Load Length
    Ma direction: 450mm or less, Mb/Mc directions: 450mm or less
    Grease
    Low-dust raising grease (both ball screw and guide)
    Cleanliness Class
    Class 10 (0.1m m)
    Ambient Operating Temp/Humidity
    0-40 °C, 85% RH or below (non-condensing)

    RCP2CR Cleanroom Electric Slide Actuator Moment Loads Intelligent Actuator Industrial Automation




    RCP2CR-SS8C Options

    Name Model Page
    Brake
    BE
    Reversed-home Specification
    NM
    Vacuum Joint on Opposite Side
    VR




    RCP2CR-SS8C Correlation Diagram of
    Speed and Load Capacity

    RCP2CR Cleanroom Type Electric Actuator Speed Load Capacity Diagram Intelligent Actuator Industrial Automation

    ROBO Cylinder Electric Actuator Selection Points - Intelligent Actuator Automation (1) When the stroke increases, the maximum speed will drop to prevent the ball screw from reaching a critical speed. Use the actuator specification table above to check the maximum speed at the stroke you desire.

    (2) The RCP2CR series uses a pulse motor, so the load capacity will decrease as the speed increases. Use the correlation diagram of speed and load capacity on the right to check the load capacity corresponding to the speed you desire.

    (3) The load capacity is based on operation at an acceleration of 0.3G (or 0.2G if the lead is 3 or the actuator is operated vertically). This is the maximum acceleration.




    RCP2CR-SS8C Controllers

    RCP2CR series actuators can be operated using the following controllers.
    Choose the type that best suits your specific purpose.

    Name
    Model
    Features
    Max Positioning Points
    Input Power Supply
    Power Supply Capacity

    Reference

    Positioner Type
    PCON-C-56PI-NP-2-0
    Supports up to 512 positioning points
    512 points
    DC24V
    2A max.
    Positioner type meeting safety category
    PCON-CG-56PI-NP-2-0
    Solenoid Valve Type
    PCON-CY-56PI-NP-2-0
    Same control actions as those applicable to solenoid valves
    3 points
    Pulse-train Input Type (differential line driver specification)
    PCON-PL-56PI-NP-2-0
    Pulse-train input type supporting a differential line driver
    (-)
    Pulse-train Input Type (open collector specification)
    PCON-PO-56PI-NP-2-0
    Pulse-train input type supporting an open collector
    Serial Communication Type
    PCON-SE-56PI-0-0
    Dedicated serial communication type
    64 points
    Program Control Type
    PSEL-C-1-56PI-NP-2-0
    Programmable type capable of operating up to 2 axes
    1500 points
    Please refer to ROBO Cylinder General Catalog
    Do you have any questions or comments about our products? Contact Us

    Go to:
    ROBO Cylinder Visual Index for Electric Linear Actuators and Robotic Automation

    Shares
    Share This